Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals102-2804: Metering Pump Shaft Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals102-2804: Metering Pump Shaft Seal
102-2804: Metering Pump Shaft Seal

Cat® Seal Ring, ID X OD X W: 25.8 X 32 X 3.48mm

Brand: Cat

fallback-image
102-2804: Metering Pump Shaft Seal

Cat® Seal Ring, ID X OD X W: 25.8 X 32 X 3.48mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-2804

Units of Measure

USMetric
Inside Diameter (in): 1.02
Inside Diameter (mm): 25.8
Outside Diameter (in): 1.26
Outside Diameter (mm): 32.0
Width (in): 0.14
Width (mm): 3.48
View More
Compatible Models for part number 102-2804

INTEGRATED TOOLCARRIER

IT62G II IT62G IT14F IT38G IT14G IT14B IT38F IT38G II IT14G2 IT24F IT12B IT28G

RECLAIMER MIXER

RM-350B RM-350

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

MOTOR GRADER

12H NA 12H 24H 120H 14H NA 140H 16H 140H NA 16H NA 14H

COMPACT WHEEL LOADER

910G 914G 910F 910E 914G2

WHEEL LOADER

972G II 938G II 928G 924F 924G 972G 962G II 924GZ 950G II 938G 938F 966G 950G 962G 966G II

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RM-350B RR-250B

FORWARDER

574 574B 554

ARTICULATED TRUCK

D300E D250E

STABILIZER MIXER

SM-350

PNEUMATIC COMPACTOR

PS-300B PS-300C PF-300C PF-300B

TRUCK

785

VIBRATORY COMPACTOR

CS-431C CP-433C CB-214C CB-634C CB-534C CB-534B CS-433C CB-535B CB-434B CB-224C CB-434C CB-634

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced