Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1H-1023

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 9.25
Inside Diameter (in): 0.364
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 012
View More
Compatible Models for part number 1H-1023

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38G IT38F

WHEEL HARVESTER

550B 580B 550 570 580 570B 560B

POWER PACK

C18

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090

HARVESTER HEAD

SAT323 SAT322 SAT318

EXCAVATOR

330 L 349D L 336D2 L 323F 548 330 LN 558 374D L 330C FM 326F 538 336E L 336E H M325D MH 345D L 235B 235C 235D 323F L 365C 365B 349F LXE 336D LN 330C L 349D2 L 330-A 330C LN 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 335F 336F XE 330B LN 336 MHPU M325C 326F L 336D L 350-A L 374F 345C L 336F LN 330F 245D 330C 330D 245B 390F L 365B L M325D L MH 336D2 LXE MH3295 340D2 L EL180 340MHPU 340F L UHD 330B L 330F LN 229 225 340F L LRE 235 340D L 219 215 330F L 329F L 335F LCR 385C L MH 245 M312 M315 M318 M320 345B II 215B M315F 215C 375-A L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 336F L XE 349D 350 L 349E 349F 340F 345B L 330-A L 336F LN XE 385B 385C 365C L 345B II MH 336D2 L XE 390D 390F 336E LNH 350-A 349E L VG 349D2 336D2 568 FM 352 UHD 340 349 352 355 336 395 330-A LN 365B II 374 349E L 225B 3101 352F XE VG 330D FM 330-A L 352F-VG 365C L MH FM568 352F 336F L 336D2 GC 336F LNXE E180 336E LN 336E LH 390D L 330D L 330D MH 330D LN 568 FM LL 345D L VG 336D2 XE 375-A

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B

COMPACT TRACK LOADER

275XE 285XE

ROTARY MIXER

RM500B

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

CS12 GC CS64B 825H 825C 825B CP11 CP13 CS11 GC 815 CP12 GC 815B 815F CS10 CS11 CS12 CS13 CS10 GC CS54B CP13 GC 815F II CS13 GC

PETROLEUM ENGINE

3508B C9 C175-16 3516 3512 C15 C13 C18 C11 C27 C32 2016 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

416C 416D 416B 426B 426C 424D 420D 428D 428B 428C 430D 438C 438D 438B 416 426 428 436C 436B 432D 438 436 442D

PETROLEUM GEN SET

C27 C18 C32 3512B 3512C

WHEEL LOADER

988 XE 986H 986K G926 980XE G910 988B 988G 988H 988F G916 988K G936 950GC 988F II 972 XE 980 XE 980K HLG 924GZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994H 988GC 950B 950E 950G 950F 950H 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 924G 928F 926E 926M 962 928G 966 972 966 GC 986 980 982 950G II 988 994 990 992 916 920 980G II 988K XE 926 930 936 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930M 930R 930T 936E 936F 962G II 938G 938F 990 II 938M 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 574 574B

ARTICULATED TRUCK

D35HP D30C D30D D35C D300E II D400D 725 740 745 730 735 725C D44B 730C2 D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B D400E II D550B 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 740C 740B 745C

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 MH3024 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M320 M317 M330D M325C MH M318D MH M323F M322D2 M322F M322D M322C W345B II

ENGINE - INDUSTRIAL

LD700E 3512B 3516B 3561B CG170-16 3406B 3406C

PNEUMATIC COMPACTOR

PS-200B PS-150B PS-300B PS-300C PF-300C PF-300B PS-360B PS-360C PF-290B

INDUSTRIAL ENGINE

3126B 3304 3306 C-12 C-15 C-10 C-16 3306B G3520H 3304B D342C C32 C27 C18 3204 C9.3 3508B D398 D399 D379 3516B 3516C D342 D343 D348 D349 D346 3512B 3512C C9.3B D333C 3196 C-9 C11 3160 C13 C15 D330C D379B 3512 3516 3508 C7 C9 C32B D320A 3412E 3412C C7.1 3456 3176C 3176B C175-16 3412 3406 3406E 3406B 3406C D398B 3408E 3408B 3408C CG137-08 D353C D353E D353D

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

666B 621E 621G 621F 621B 623G 623F 623E 627G 627B 627E 631G 633B 637K 637E 637G 637B 637D 639D 657G 657E 657B 627 633 666 637 657

TRACTOR

768C 768B 772B 776D 776C 776B 784C 784B 772 776

GAS ENGINE

G333C G379A G3304 G3306 G3512H G3512E G3512B G3412 G3516J G3516E G3408 G3406 G3516C G398 G399 G343 G379 G3520B CG137-08 CG137-12 G3408C G3408B G342C G3508B G353D G3512 G3516 G3508

PUMPER

SPS342 SCT673 CPT372 SBF214 SPF743 SPF343C SPT342

SHOVEL LOGGER

345C

POWER MODULE

3516C OEM POWER TR43-C18L XQC1200 XQC1600 XQG400 PM3412 PMG3516 XQ2280 C32 C18 PM3516

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 793D 777 773 793F 789 785 798

MOTOR GRADER

135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 12H ES 14H NA 140M 140K 140H 140G 143H 18M3 160H ES 16M 160 16H 16G 150 14M 140 14H 14G 14E 12H 12G 12M 12K 120 12F 12E 160H NA 120K 2

OEM SOLUTIONS

TR35E44-C9.3BL

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060

MARINE ENGINE

3196 3516 3512 3508 C18 C12 D379A D379B C15 D330A D330B D330C 3516B 3516C 3512C 3512B D333A D333B D333C 3208 D399 D342C D349 D346 D348 D342 D343 D334 D336 3306B 3304B 3176C C32 MARINE 3304 3306 D353E D353C D353D C-12 3408B 3408C 3406B 3406C 3406E C140 D398A D398B C30 C32 3412 3408 3406 3508C 3508B C175-16 3412C 3412E 3412D

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B 235C

PETROLEUM PACKAGE

3508 CX35-C18I TH48-E70 CX35-P800 TH31-C9P TH31-C9T CX31-C13I CX31-C18I TH35-C13T

RIPPER SCARIFIER

140G 130G 12G 16G

RECLAIMER MIXER

RM500B RM-350B RM-350

ENGINE

C175-16 3512E 3512C G3516C G3516H 3516C 3516E C15 C18 3508PETROL C32B C32B INDUSTRIAL G3412C C7.1 G3412 G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C13B G3520H 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B PR20B C175-16 C175-20 C32 C27 3508 3508C 3508B

COLD PLANER

PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PR-105 PM-565B PM312 PM313 PM310 PM-200 PM-201 PR-1000C PR-450 PM-565

GEN SET ENGINE

3516B G3520B 3512B 3456 3412 3406 3408 DE1100 G3516 G3512 3508B 3145 3160 3150 D379B 3508 3512 3516 3406C 3406B 3408B 3408C 3608 3606 G3412C 3208 3412C D399 DE800S D398B 3304B POWER SYS G3516C G3516B 3306 3304 C-12

TRANSMISSION

TR53 TR35

ROTARY/TRACK DRILLS

MD6290 MD5125

RIPPER

8D 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8

SKID STEER LOADER

270XE

POWERTRAIN

TR35E44-C9.3B

GENERATOR

WEG SR500 XQP550 SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

3306B 3408B 3406E 3406C 3406B 3208 1673B 1673C C-10 C-12 C-18 C-15 C-16 3306 1140 1150 1145 1160 C9 C-9 C11 C13 C16 C15 C18 1673 1674 1676 1693 3408 3406

BRUSH CUTTER

MR-244 BR624

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 623K 621K 627K 657 651

TRACK SKIDDER

D4HTSK II

ASPHALT COMPACTOR

CB22B CB2.7 GC CC2.7 GC

WHEEL SKIDDER

518C 518 528 508 528B 530B

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

660B 666B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 623 637 641 651 657 666 657E 657B 657G 615C 613B 613C

HEX BASED SPL SOLUTION

352F OEM 330F OEM

HYDRAULIC CONTROL

163 143 153 141 140 48 183B

VEHICULAR ENGINE

3516 3512 D346 D348 D349

TRACK LOADER

933C 935C 935B 973C 973D 973K 977H 977K 977L 931B 931C 983B 963B 951C 951B 955H 955K 955L 963 973 983 931 943 941 953 941B 931C II 935C II

WHEEL DOZER

834G 834H 834B 834K 834 824B 844 824H 824C 814 824 854G 854K 814B 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816 816B 816F 826C 826B 826H 826K 836H 836G 836K

GRAPPLE

518 120C 125C

TELEHANDLER

TH103 TH82 TH83 TH1255 TH62 TH63 TH1055

COMPACT WHEEL LOADER

910 910G 910F 910E 914G 914G2

SOIL STABILIZER

SS-250

UTILITY COMPACTOR

CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

LOGGER

227

BULLDOZER

8SU 955 D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 977A 9SU 5A PAT 834U 834S 6SU 824S 825 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B AE40 II

LOAD HAUL DUMP

R1700 II R1600G R1600 R2900 R2900 XE R1700G R3000H R2900G R1700

MATERIAL HANDLER

MH3022 MH3024 MH3037 M325D MH MH3250 MH3260 MH3295 M325D L MH

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

ROTARY CUTTER

RC20

BACKHOE

D3 BH150 BH160 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D3C III D3B D3C D4B D4H D4C D4D D4E D5B D5C D5H D6C D6D D6R D6T D6G D6H D7E D4E SR D7R XR D6T LGP D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D6H II D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6R STD D6T XL PAT D7R II D6R II D6GC D6R XL D7E LGP D6R III D6XE 30/30 D9 D3 D6 D5 D8 D7 D7G2 D10T2 D8R II DEUCE D4C II

ASPHALT PAVER

BG-240C AP-1000F BG-230D AP-800D AP-800C AP-800B AP-1050 AP-1000 AP-900B BG-230 AP-200B AP-800 AP-1055F

MARINE AUXILIARY

C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B

PIPELAYER

578 561N 561M 561H 561B 561D 561C 572R 572F 572G 571G 571F 587T PL83 PL87 PL72 583T 583R 583K 572R II 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5110B 5130B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CS-433C CS-433B CP-663E CS-64B CB-534C CB-534B CB-535B CB-634 CB-614 CS54B CS-563C CS-563D CS-563E CS-663E CS-531D CS-531C CP-433C CP-433B CS-533C CS-533D CP-563E CP-563D CP-563C CS512 GC CP12 GC CB-224C CP-563 CP-54B CP-573E CP-533 CS-573C CS-573D CS-573E CS-323C CP-64 CP-56 CP11 GC CP-76 CP-74 CB-214C CB-434B CB-434C CB-434 CS-583E CS-583C CS-583D CS10 GC CVP16 CS-56 CS11 GC CS-573 CS-583 CS-54B CS-563 CS-533 CS-531 CP-323C CS-76 CS-74 CS-64 CB-545 CB-544 CB-534 CB-634C CB-334E CB-334D VVP10 CB-335E CB-335D CP54B CS-683E

MOBILE HYD POWER UNIT

330D L 349D L 349E L HVG 385C 352FMHPU TH43-C18 336F 336D 336E 330F 330D 330C 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 349D2 345C L 336FMHPU 340D2 L

POWER PACKAGE

C32

GENERATOR SET

G3516 G3512 G3508 3508 3412C C7.1 GEN DG500 3516 3512 XQ425 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B DE1250S C18 I6 G3512E G3512H G3512K C13 XQ375 C18 GENSET C13 XQ350 3412 CG137-12 C32 GENSET CG137-08 DE1500 C18 GEN SET DE1000S G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3516C 3516B 3516E DE1400 DE500 G3306 XQ230 C18 GEN SE D1250 D550GC 3516B GEN G3406 DE630 G3412 DG400 C32 GEN SET C18 C15 DG450 C175-16GENSET DG350 C27 C32 D800 C175-20 C175-16 G3412C DE1250 3408C 3406C

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

FOREST PRODUCTS

FB221 OTHER

ROAD RECLAIMER

RM500 RR-250 RM500B RM-350B

ENGINE - MACHINE

3516C 3304 3306 3408 C27 3204 3208

CHALLENGER

55 65 75 35 95E 45 85C 85E 85D 75D 75C 75E 70C 65C 65B 65E 65D

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 772G OEM 769B 769D 769C 795F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 775G LRC 793F CMD 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B

COMPACTOR

CB-24B CB-22B CB-32B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced