Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home102-3764: Engine Air Filter
Home102-3764: Engine Air Filter
102-3764: Engine Air Filter

Standard Efficiency Engine Air Filter - Secondary

Brand: Cat

Product Images
102-3764: Engine Air Filter
102-3764: Engine Air Filter

Standard Efficiency Engine Air Filter - Secondary

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-3764

Units of Measure

USMetric
Width (mm): 185.8
Shape: Round
Height (mm): 185.8
Type: Secondary
Depth (mm): 469.9
Depth (in): 18.5
Height (in): 7.315
Width (in): 7.315
View More
Compatible Models for part number 102-3764

EXCAVATOR

350-A L 350 L 350-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced