Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings102-4232: 61.91mm Tapered Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings102-4232: 61.91mm Tapered Roller Bearing
102-4232: 61.91mm Tapered Roller Bearing

Cat® Tapered Roller Bearing (Double Row)

Brand: Cat

Product Images
102-4232: 61.91mm Tapered Roller Bearing
102-4232: 61.91mm Tapered Roller Bearing
102-4232: 61.91mm Tapered Roller Bearing
102-4232: 61.91mm Tapered Roller Bearing
102-4232: 61.91mm Tapered Roller Bearing

Cat® Tapered Roller Bearing (Double Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-4232

Units of Measure

USMetric
Outside Diameter (mm): 110.0
Height (mm): 50.0
Material: Alloy Steel
Inside Diameter (mm): 61.9
Inside Diameter (in): 2.44
Height (in): 1.97
Outside Diameter (in): 4.33
View More
Compatible Models for part number 102-4232

ARTICULATED TRUCK

730C2 730 730C 725C 730 EJECTOR 725 725C2 735

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C II 613C

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730 730C

PETROLEUM PACKAGE

TH31-E61 CX31-P600- TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced