Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings7K-5449: 55mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings7K-5449: 55mm Inside Diameter Cone Bearing
7K-5449: 55mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
7K-5449: 55mm Inside Diameter Cone Bearing
7K-5449: 55mm Inside Diameter Cone Bearing
7K-5449: 55mm Inside Diameter Cone Bearing
7K-5449: 55mm Inside Diameter Cone Bearing
7K-5449: 55mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-5449
Material: Alloy Steel
View More
Compatible Models for part number 7K-5449

PUMPER

SPF743

POWER MODULE

TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT12

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 623K LRC 623K 621K

LOAD HAUL DUMP

R3000H R1700 II R2900G R1700G R2900

WINCH

528 57H

MOTOR GRADER

12G 160G 16H NA 14H NA 140G 16H 16G 130G 14H 14G

TRACK-TYPE TRACTOR

D6T LGP D6 D5 D8K D8N D8H D6T LGPPAT D6T XL PAT D6T XW PAT D6N LGP D6T XW D6T XL D4H D5H D6R LS D6N XL D6R D6T D6N D6H

WHEEL SKIDDER

535C 535B 525 518 515 528 545C 545 518C 528B 525C 525B 530B

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000B BG-225C BG-230D AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260C BG-245C

EXCAVATOR

235D 245 245D 245B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH35-E81 CX31-P600- TH31-E61 TH55

RIPPER SCARIFIER

16G

WHEEL TRACTOR

623H 621E 621G 621H 627G 627H

MARINE TRANSMISSION

7271

TRACK LOADER

983 983B

SOIL COMPACTOR

825H 825G 825C 825G II

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX48 TH55-E70 TH53-E60 CX35-P800 CX48-P2300 CX38-P892 CX38-P800 TH55FT-E90 CX31-P600

BACKHOE LOADER

426B 438B 416 426 428 436B 438 436 446D 446B 446 428B 416B

EJECTOR TRUCK

740 730C2 EJ 730 730C

WHEEL DOZER

824H 824G 824C 824G II

LANDFILL COMPACTOR

826G II 826C 826G 826H

WHEEL LOADER

980G II 980C 980F 980H 980G 980F II

COMPACT WHEEL LOADER

910

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740C 740 GC 730C 745C 725 725C2 735C 745 730 735

RIPPER

5 8 D5

ENGINE - INDUSTRIAL

G3512

INDUSTRIAL ENGINE

C9.3B

WHEEL SCRAPER

623G 623F 627G 627F 627E 621E 621G 621F

POWERTRAIN

TR43E44-C13BL

BULLDOZER

5P 5S 8A 824S 8U 825 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced