Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws102-7455: M4 Power Setting Setscrew
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws102-7455: M4 Power Setting Setscrew
102-7455: M4 Power Setting Setscrew

Cat® Power Setting Setscrew allows operators to adjust the fuel flow rate according to the equipment's requirements, fine-tuning the engine's power output

Brand: Cat

Product Images
102-7455: M4 Power Setting Setscrew
102-7455: M4 Power Setting Setscrew

Cat® Power Setting Setscrew allows operators to adjust the fuel flow rate according to the equipment's requirements, fine-tuning the engine's power output

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-7455
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 102-7455

WHEEL TRACTOR

613C II

TRUCK ENGINE

3116

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F IT28G IT28F

ENGINE

3126

TRACK LOADER

963B 963C 953B 953C

MOTOR GRADER

120H 135H 135H NA 120H ES 120H NA

WHEEL LOADER

928G 960F 950G 950F 962G 928F 938G 938F 950F II

FORWARDER

574

TRACK-TYPE TRACTOR

D5M D6M

WHEEL SKIDDER

535B 525B

INDUSTRIAL TRACTOR

TK381 TK371

CHALLENGER

55 35 45

ENGINE - MACHINE

3116

KNUCKLEBOOM LOADER

539

ARTICULATED TRUCK

D20D D250D

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000 AP-1000B AP-1050B BG-260C BG-245C

RIPPER

953B

MARINE ENGINE

3116 3126

WHEELED EXCAVATOR

M325B

PIPELAYER

561M

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

EXCAVATOR

322B L 325-A LN 320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322B LN 322N 325 LN 322-A LN 325-A L 322 LN 322C 320-A 322 L 320N 325B LN 320B 325 L 320B S 320B N 320B L 322C FM M318 320 L 322-A L 322-A N M320

VIBRATORY COMPACTOR

CS-573 CP-533D CS-583 CS-531D CS-563 CS-583C CS-583D CP-533 CS-533 CS-531 CP-563 CB-634C CB-634D CS-573C CS-573D CS-533D CP-563D CS-563C CS-563D CP-563C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced