Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals119-2940: 1.13mm Thick Engine Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine Gasket

Valve Cover Gasket

Brand: Cat

Product Images
119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine Gasket

Valve Cover Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-2940

Units of Measure

USMetric
Width (mm): 254.0
Height (mm): 1.27
Length (in): 39.0
Material: Rubber Gasket Gasket,Rubber & Steel & Fiber Gasket
Overall Width (mm): 187.0
Overall Length (mm): 773.0
Height (in): 0.05
Length (mm): 990.6
View More
Compatible Models for part number 119-2940

TRUCK ENGINE

C7 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F IT28G IT28F

WHEEL HARVESTER

550 570 580

MOTOR GRADER

120H 135H 135H NA 120H ES 120H NA

WHEEL SKIDDER

535B 525B

TRACK-TYPE TRACTOR

DEUCE 30/30 D5M D6M

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000 AP-1000B AP-1050B AP-1050 BG-260C BG-245C

MARINE ENGINE

3116 3126

PIPELAYER

561M

EXCAVATOR

322B L 325-A LN 320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322N 325 LN 322-A LN 325-A L 322 LN 322B 322C 320-A 322 L EL240C 320N 325B LN 320B E240C 325 L 320B S 320B N 320B L 322C FM 322-A M318 320 L 325B 322-A L 322-A N M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CB-634 CS-531D CS-563 CS-583C CS-583D CS-531C CP-533 CS-533 CS-531 CP-563 CB-634C CB-634D CS-573C CS-573D CS-533C CS-533D CP-563D CS-563C CS-563D CP-563C

WHEEL TRACTOR

613C II

COMBINE HARVESTER

460

ENGINE

3126

TRACK LOADER

963B 963C 953B 953C

WHEEL LOADER

928G 960F 950G 950F 962G 928F 938G 938F 950F II

FORWARDER

574

GEN SET ENGINE

3116

INDUSTRIAL TRACTOR

TK381 TK371

CHALLENGER

55 35 45

ENGINE - MACHINE

3116

ARTICULATED TRUCK

D20D D250D

COMBINE

470 465 460

RIPPER

953B

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced