Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings103-5348: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings103-5348: Sleeve Bearing (Bushing)
103-5348: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
103-5348: Sleeve Bearing (Bushing)
103-5348: Sleeve Bearing (Bushing)
103-5348: Sleeve Bearing (Bushing)
103-5348: Sleeve Bearing (Bushing)
103-5348: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 103-5348

Units of Measure

USMetric
Material: Steel,Low Alloy Steel,Alloy Steel
Type: Straight Sleeve
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.95
Outside Diameter (mm): 116.0
Outside Diameter (in): 4.58
Overall Length (mm): 100.0
Overall Length (in): 3.94
Approximate Outside Diameter (mm): 116.0
Cross Holes: Yes
Approximate Overall Length (mm): 100.0
External Groove: No
Approximate Inside Diameter (mm): 100.0
View More
Compatible Models for part number 103-5348

WHEELED EXCAVATOR

M325B M330D

EXCAVATOR

330-A 330-A LN 568 FM 330 L 325D FM 330-A L 350-A 325-A L 350-A L 325D FM LL 325B L 330-A L 330B 330C FM 375-A L 330 LN 325-A 325D MH 325C FM 325 L 330B L 350 L 568 FM LL 330D FM 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced