Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw
104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw

Machine Screw

Brand: Cat

Product Images
104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw
104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw
104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw
104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw
104-3601: M5-0.8 x 25mm Rounded Pan Head Cross Slot Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-3601

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 4.8
Bolt Length (in): 0.984
Thread Size (mm): M5
Bolt Length (mm): 25.0
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.063
Grip Length (mm): 1.6
View More
Compatible Models for part number 104-3601

INTEGRATED TOOLCARRIER

IT18F IT14G2 IT24F IT14G IT38F IT28F

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

MOTOR GRADER

120H 120M 12M 3 AWD 120 GC 120M 2 163H 160 140M 140H 150 14M 160M 3 AWD 140 143H 12H 12M 12M 3 12M 2 120 160H 160M 140M 3 AWD 140M 3 140M 2 160M 2 160M 3

TRACK-TYPE TRACTOR

D3C III D4C III D5C III

MINI HYD EXCAVATOR

307B

EXCAVATOR

336F 374F L 390F 340F L UHD 352F XE VG 352F-VG 326F L 336F L XE 330F LN 352F 340F 340F L LRE 336F LN XE 336F L 374F 330F L 336F LNXE 336F LN 330F 390F L M312 M315 M318 326F LN M320

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-535B

MOBILE HYD POWER UNIT

336F 352FMHPU 390F 330F

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 297D XHP 297D 287D

COMPACT TRACK LOADER

289D 279D3 299D 289D3 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 259D3 299D XHP 239D

WHEEL TRACTOR

631G 623G 657G 621G 627G 637G

GENERATOR SET

C6.6 C2.2DE18E3 C7.1 C4.4 C2.2 C3.3 C18 XQ20T4F C2.2 GEN S C1.1DE9.5 C1.1 C1.5

HEX BASED SPL SOLUTION

352F OEM 330F OEM

TRACK LOADER

933C 939C 953C

SOIL COMPACTOR

815F II 815F

EJECTOR TRUCK

740 730

WHEEL DOZER

834 834H 834K 814F II 814F 844K

LANDFILL COMPACTOR

816F II 816F

COMPACT WHEEL LOADER

906H 914G 914G2 907H 908H

WHEEL LOADER

962 918F 960F 988 XE 966 GC 988F II 988 950K 962K 950M 962M 988K XE 988G 988H 988K 966K 966M 950 966F II 950GC 966K XE 990K 950 GC 966M XE 924F 928F 938F 970F 950F II

TELEHANDLER

TH314D TH82 TH83 TH103 TH210 TH215 TH62 TH63 TH414C TH417D TH417C

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

725 740 730 735 OEM 735

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

289D3 226D 272D XHP 242D3 249D3 226D3 272D 236D3 262D 262D3 246D3 242D 272D3 XE 272D3 272D2 246D 279D3 232D 236D 232D3 272D2 XHP

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M318C M320 M318 M319 M316 M317 M314-07 M322C M318C MH M315C M316C M313C

ENGINE - INDUSTRIAL

C15

BATTERY CHARGER

MEC500

TRUCK

794 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced