• \
  • Home
  • 104-4253: Fuel Line Assembly
104-4253: Fuel Line Assembly
+ / - Hover over image to Zoom
Other Views

    104-4253: Fuel Line Assembly

    Part Number: 104-4253
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 121.92
    • Length (mm): 393.7
    • Width (mm): 190.5
    com
    815F, 816F, 815B

    whex
    W330B

    teng
    3306B, 3306

    emac
    3306

    ttl
    973C, 973

    pipe
    572R

    wtl
    966F II 972G, 966G, 966E, 966F, 970F, 966D

    chal
    65D, 65C

    exc
    350, 330, 350 L 330 L 235C, 330B L 235B, 235D, 330B

    ttt
    D7R, D7H, D7G2 D6H XR D6H, D6R, D6H II D7G, D6G2 LGP D5E, D6G SR D6D SR D6H XL D6E D6G2 XL D6E SR D6D, D6G

    ieng
    3306B, 3306

    wts
    615C, 627E, 627B, 637E, 615C II 627G, 627F, 611, 637G, 615

    wtt
    814F

    mg
    140H, 12H, 12H ES 140G, 140H ES 12H NA 160H ES 14H NA 12G, 163H NA 160H, 140H NA 143H, 14G, 160H NA 160G

    epg
    3306B