Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4P-9385: 1.6mm Inner Diameter Fuel Injector Line
HomeEngineFuel SystemFuel Pumps4P-9385: 1.6mm Inner Diameter Fuel Injector Line
4P-9385: 1.6mm Inner Diameter Fuel Injector Line

Cat® 1.6mm Inner Diameter Fuel Injector Line with Collar and Swivel Nut on Both Ends

Brand: Cat

Product Images
4P-9385: 1.6mm Inner Diameter Fuel Injector Line
4P-9385: 1.6mm Inner Diameter Fuel Injector Line
4P-9385: 1.6mm Inner Diameter Fuel Injector Line
4P-9385: 1.6mm Inner Diameter Fuel Injector Line
4P-9385: 1.6mm Inner Diameter Fuel Injector Line

Cat® 1.6mm Inner Diameter Fuel Injector Line with Collar and Swivel Nut on Both Ends

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-9385

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 76.2
Length (in): 24.0
Length (mm): 609.6
Height (in): 3.0
View More
Compatible Models for part number 4P-9385

GENERATOR

SR4

GENERATOR SET

3306B

WHEEL TRACTOR

615 611 615C 627E 627F 615C II

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WINCH

57H 56H

MOTOR GRADER

12H 12G 160H 160G 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G

WHEEL LOADER

966F II 972G 966D 966C 966F 966E 966G 970F

WHEEL SKIDDER

528 545 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7G D7H D6D SR D6G2 LGP D6H II D6G2 XL D6F SR D5E D6E SR D6D D7G2 D6R D6E D6G D6H

ENGINE - MACHINE

3306

CHALLENGER

65C 65B 65D 65

GEN SET ENGINE

3306 3306B

RIPPER

7 6

PIPELAYER

572R

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 3306B

WHEEL SCRAPER

637E 611 637G 627G 627F 627B 627E 615C

FRONT SHOVEL

235C

EXCAVATOR

330 L 330-A L 330B L 330-A 330-A L 235B 235C 235D 330B

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced