Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings104-5361: 174.82mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
104-5361: 174.82mm Outside Diameter Sleeve Bearing
104-5361: 174.82mm Outside Diameter Sleeve Bearing

Cat® 174.82mm Outside Diameter 16.7mm Long Sleeve Bearing for Steering Clutch and Brake

Brand: Cat

Product Images
104-5361: 174.82mm Outside Diameter Sleeve Bearing
104-5361: 174.82mm Outside Diameter Sleeve Bearing

Cat® 174.82mm Outside Diameter 16.7mm Long Sleeve Bearing for Steering Clutch and Brake

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-5361
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 104-5361

Units of Measure

USMetric
Inside Diameter (mm): 159.0
Inside Diameter (in): 6.25
Outside Diameter (mm): 175.0
Outside Diameter (in): 6.88
Overall Length (mm): 16.7
Overall Length (in): 0.66
Flange Diameter (mm): 182.0
Flange Diameter (in): 7.17
Lip Thickness (mm): 6.0
Lip Thickness (in): 0.24
Material: Bronze
Type: Flanged Sleeve
Approximate Outside Diameter (mm): 175.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 17.0
External Groove: No
Approximate Inside Diameter (mm): 159.0
View More
Compatible Models for part number 104-5361

TRACK-TYPE TRACTOR

D7R D6R D6M D5M D6N D5N D6R II D6GC D7R II

PIPELAYER

PL87 572R 583R 561N 561M 587T 587R 572R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert