Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings105-2070: 108.076mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings105-2070: 108.076mm Outside Diameter Sleeve Bearing
105-2070: 108.076mm Outside Diameter Sleeve Bearing

Cat® 108.076mm Outside Diameter 93.7mm Long Sleeve Bearing for Mounting Bracket and cushion Hitch

Brand: Cat

Product Images
105-2070: 108.076mm Outside Diameter Sleeve Bearing
105-2070: 108.076mm Outside Diameter Sleeve Bearing
105-2070: 108.076mm Outside Diameter Sleeve Bearing
105-2070: 108.076mm Outside Diameter Sleeve Bearing
105-2070: 108.076mm Outside Diameter Sleeve Bearing

Cat® 108.076mm Outside Diameter 93.7mm Long Sleeve Bearing for Mounting Bracket and cushion Hitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-2070

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 96.0
Inside Diameter (in): 3.76
Outside Diameter (mm): 108.0
Outside Diameter (in): 4.25
Overall Length (mm): 94.0
Overall Length (in): 3.69
Approximate Outside Diameter (mm): 108.0
Cross Holes: No
Approximate Overall Length (mm): 94.0
External Groove: No
Approximate Inside Diameter (mm): 96.0
View More
Compatible Models for part number 105-2070

WHEEL TRACTOR

633E II 631K 637G 637E 631E 637K 631G

WHEEL TRACTOR-SCRAPER

637K 631K 637 631

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced