Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps105-2201: 7.9mm Thick Hydraulic Tank Mudflap
HomeDrivetrainTires & RimsMudflaps105-2201: 7.9mm Thick Hydraulic Tank Mudflap
105-2201: 7.9mm Thick Hydraulic Tank Mudflap

Cat® Hydraulic Tank Mudflap is a protective barrier designed to prevent debris and contaminants from entering the hydraulic tank of heavy machinery

Brand: Cat

Product Images
105-2201: 7.9mm Thick Hydraulic Tank Mudflap
105-2201: 7.9mm Thick Hydraulic Tank Mudflap
105-2201: 7.9mm Thick Hydraulic Tank Mudflap
105-2201: 7.9mm Thick Hydraulic Tank Mudflap
105-2201: 7.9mm Thick Hydraulic Tank Mudflap

Cat® Hydraulic Tank Mudflap is a protective barrier designed to prevent debris and contaminants from entering the hydraulic tank of heavy machinery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-2201

Units of Measure

USMetric
Material Description: PLASTIC
Overall Width (in): 3.94
Overall Length (in): 32.95
Overall Width (mm): 100.0
Thickness (in): 0.31
Overall Length (mm): 836.7
Thickness (mm): 7.9
View More
Compatible Models for part number 105-2201

TRUCK

793B 789C 789D 789B 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced