Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for hydraulic tank

Brand: Cat

Product Images
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for hydraulic tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5H-6005

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 10.77
Inside Diameter (in): 0.424
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 111
View More
Compatible Models for part number 5H-6005

TRUCK ENGINE

1674 1676 1693

INTEGRATED TOOLCARRIER

IT28 IT18 IT38H IT38G IT14G IT38F IT62G IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552

EXCAVATOR

330 L 320-A L 215B 320-A S 215C 320-A N 215D 375-A L 325-A 322N 322-A LN 219D 330 LN 330-A L 231D 320N 235B 235C 235D 325 LN 350-A 330-A 330-A LN 225B 225D 330-A L 350-A L 229D 325-A L 322 L 245D 245B 320 L 325-A FM L 325 L 322-A L 322-A N 229 225 325-A LN 235 322 LN 320-A 219 215 375-A 245 M312 M315 M318 M320

WHEEL TRACTOR

660B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651E 631K 615C II 631E 631G 621K OEM 613C II 611 627 621 623 637 641 657 657E 657B 657G 637G 637D 637E 637K

ROTARY MIXER

RM800

HYDRAULIC CONTROL

192 193 191 183 184 181 182 165 172 173 163 161 143 183B 153 151 141 140 173B

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 935C 935B 939C 973C 953B 977D 977H 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 943 953 963D 963B 963K 931C II 935C II

PETROLEUM ENGINE

C280-12 3512C 3512B

SOIL COMPACTOR

815B 815F 825H 825G 825C 825B 815F II 825G II

PETROLEUM TRANSMISSION

TH48-E80

BACKHOE LOADER

438B 416 426 428 436B 438 436 446 416B 426B 446D 446B 428B

WHEEL DOZER

854G 834G 834H 834B 834K 814B 814F 834 824B 844 824H 824G 824C 814F II 824 824G II

LANDFILL COMPACTOR

836 826G II 816F II 826C 826B 826G 826H 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

902 908 906 904H 904B 910G 914G2 914G

TELEHANDLER

TH355B TH460B TH360B TH514C TH1055 TH1255 TH560B TH580B TH0642 TH0842 TH417C

WHEEL LOADER

960F 988 XE 962G 986H 986K G926 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966G 924F 924H 924G 928F 926E 928H 928G 988F II 986 980 950G II 928HZ 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 950B/950E 924GZ 924HZ 990K 938G II 993K 992D 992B 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 988GC 950B 950E 950G 950F 930G 930H 936E 936F 962G II 938G 938F 938H 918F 980F II 966F II 972G II 980C 980F 980H 980G 950F II

ARTICULATED TRUCK

D250E D250D D400E II D300E II 725C2 730C 725 740 730 735 OEM 735 725C 730C2 D20D D250E II D300E D300D 730 EJECTOR

WHEELED EXCAVATOR

M325B

PNEUMATIC COMPACTOR

PF-290B

INDUSTRIAL ENGINE

3512 3516 3508 D320A D342C D342 D343 D353C D353E D353D

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627F 627E 651E 657G 633B 657E 657B 637K 633 666 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

784C 784B 768C 772B 776 776D 776C 776B

BULLDOZER

834U 834S 6 D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 977A 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R1700G R3000H R2900G R1300G

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785

WINCH

53 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160H 16H NA 12H ES 14H NA 120H 16 140H 143H 163H NA 120H NA 160H ES 16G 14G 14E 12H 12F 12E 160H NA

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5H D5E D5G D6E SR D6D D6T D6E D6G D6H D6G SR D4E SR D6T LGP D4C III D6T XW D6T XL D5C III D7R D7G D7H D8K D8L D8N D8H D9G D9L D9N D9H D6T XW PAT D6G2 XL D6D SR D6H II D4H III D6F SR D3 D10N D10R D11N D11R D6H XL D6H XR D6T LGPPAT D5H XL D7G2 D6T XL PAT D4H XL D4C II D7R II

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 539 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP300F AP600 AP355F AP455 AP500 AP355 AP555 AP300 AP1000

MARINE AUXILIARY

3608

MARINE ENGINE

3516 3512 3508 D397D D375D D337F C280-16 C280-12 3616 D342C D364 D342 D343 D334 D336 D315 D326F C280-6 C280-8

PIPELAYER

561B 561D 561C PL83 PL87 PL72 583R 583H 572R II 572R 571G 589

MINING EXCAVATOR

5130 5230

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-653 CS-643 CD-54 CP-643 CP-653

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH35-E81

RIPPER SCARIFIER

16G

GENERATOR SET

3508B

RECLAIMER MIXER

RM800

EJECTOR TRUCK

730C D400E II 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

C4.4

GEN SET ENGINE

3608 3606 3616 C280-16

CHALLENGER

65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D MT800

RIPPER

953B 977 963 953 943 8D 11 10 3 7 6 5 4 9 8

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced