Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings105-2575: 95mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings105-2575: 95mm Outside Diameter Sleeve Bearing
105-2575: 95mm Outside Diameter Sleeve Bearing

Cat® 95mm Outside Diameter 30mm Long Sleeve Bearing for Bucket Cylinder

Brand: Cat

Product Images
105-2575: 95mm Outside Diameter Sleeve Bearing
105-2575: 95mm Outside Diameter Sleeve Bearing
105-2575: 95mm Outside Diameter Sleeve Bearing
105-2575: 95mm Outside Diameter Sleeve Bearing
105-2575: 95mm Outside Diameter Sleeve Bearing

Cat® 95mm Outside Diameter 30mm Long Sleeve Bearing for Bucket Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-2575

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Bronze PTFE Filled,Steel Backed Bronze Bearing
Inside Diameter (mm): 90.0
Outside Diameter (mm): 95.0
Overall Length (mm): 30.0
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 3.54
Outside Diameter (in): 3.74
Overall Length (in): 1.18
Groove Width - A (in): 1.18
Grove Outside Diameter - B (mm): 95.0
Rod Diameter (in): 3.54
Groove Width - A (mm): 30.00
Grove Outside Diameter - B (in): 3.74
Rod Diameter (mm): 90.0
View More
Compatible Models for part number 105-2575

TRACK FELLER BUNCHER

522 521

WHEELED EXCAVATOR

MH3040

FORESTRY PRODUCTS

548 FM528 LL 538

EXCAVATOR

326 GC 340 320E L 548 322B L 328D LCR 325B L 320B FM538 320C 320D 324D FM 320E 324D 324E 326D2 320E LRR 325F LCR 333 GC 320C FM 326D L 330C L 321D LCR 324E L 326F L FM548 320B FM LL 375-A 320B N 320D L 320B L 326 325 323 326GC 325C L 320D FM 320B LL MH3040 322B 326F 322C 330 322-A 323F L 538 322 L 340F L UHD 324E LN 325B 326D2 L 324D L 321C 322-A L 325C 326F LN 320E RR 321B 325F

MATERIAL HANDLER

MH3032 MH3040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced