Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals105-2653: 180mm Bore Diameter Guide Piston
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals105-2653: 180mm Bore Diameter Guide Piston
105-2653: 180mm Bore Diameter Guide Piston

Brand: Cat

Product Images
105-2653: 180mm Bore Diameter Guide Piston
105-2653: 180mm Bore Diameter Guide Piston
105-2653: 180mm Bore Diameter Guide Piston
105-2653: 180mm Bore Diameter Guide Piston
105-2653: 180mm Bore Diameter Guide Piston

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-2653

Units of Measure

USMetric
Outside Diameter (mm): 180.0
Width - A (+/- 0.762 mm) (mm): 55.30
Width - A (+/- 0.03inch) (in): 2.18
Material: Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter - B (+/- 0.08inch) (in): 6.77
Outside Diameter (in): 7.09
Inside Diameter - B (+/- 0.08inch) (mm): 171.86
View More
Compatible Models for part number 105-2653

TRACK-TYPE TRACTOR

D10T2 D10 D11

WHEELED EXCAVATOR

M325C MH M325B

WHEEL TRACTOR-SCRAPER

657 651

FRONT SHOVEL

5080

SHEAR-DEMOLITION/SCRAP

S25

PULVERIZER

P16

CRUSHER

CR20

EXCAVATOR

325D FM 350-A 350-A L 325D FM LL 325B L 330C FM 325C FM M325D L MH 330B L 350 L 330B LN 330D FM

MATERIAL HANDLER

M325D L MH

WHEEL LOADER

980 XE 980 980K HLG 980XE 980L 980K 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced