Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws105-3479: M10-1.5 x 90mm Hex Socket Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt

Cat® M10x1.5 Thread 90mm Long Hex Socket Head Bolt

Brand: Cat

Product Images
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt
105-3479: M10-1.5 x 90mm Hex Socket Head Bolt

Cat® M10x1.5 Thread 90mm Long Hex Socket Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 105-3479
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 105-3479

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 3.543
Thread Size (mm): M10
Bolt Length (mm): 90.0
Grip Length (in): 2.283
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (mm): 58.0
View More
Compatible Models for part number 105-3479

PAVING COMPACTOR

CB-22B

MULTI TERRAIN LOADER

267 257 287 277 247

WORK TOOL

TRS26

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

SOIL COMPACTOR

825H 825G 825G II

LOAD HAUL DUMP

OTHER

BACKHOE LOADER

420XE 416F2 415 416 420F2 426 428 424 420 422F 430F2 415F2 420F 430F 430 432 426 F2 422F2 416F

WHEEL DOZER

824H 824G 824G II

LANDFILL COMPACTOR

826G II 826G 826H

WHEEL LOADER

980H

TELEHANDLER

TH3510D TH357D TH357 TH408D TH408 TH3510

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

ASPHALT COMPACTOR

CB22B

MINI HYD EXCAVATOR

307B 307-A

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.7 CB2.5 CB2.9

SKID STEER LOADER

236 248 246 242 262 252 216 228 226

WHEELED EXCAVATOR

M315 M315GC M318 M322C W330B M325B

INDUSTRIAL LOADER

415F2 IL

FRONT SHOVEL

5080

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CB-32B

EXCAVATOR

311D LRR 316F L 330 L 345B II 316 GC 320-A L 325B L 312E 312F 320-A S 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 375-A L 315D L 316 GX 325-A 333 GC 322B LN 314D CR 312F GC 318B N 322N 325 LN 322-A LN 349E L 320D FM RR 315 GC 325C L 322C 336D LN 319D LN 330B L 330B LN 345B 345C 345D 326 GC 349 GC 312B L 307 349F L 325B LN 320D2 FM 325D L 316F 319D L 330 LN 317 315 313 325 L 320D LRR 365C L MH 315C 330C L 326F L 336D L 312D2 L 312C L 313D2 326GC 314E CR 320D FM 317B L 324D L 330D L 350 OEM 313F 322-A L 330GC 336E L 322-A N 325C 349E 325D 349F 312D2 318E L 352F 312D L 313 GX 322B L 345B L 349 330-A L 325-A LN 328D LCR 329D LN 313 GC 314D LCR 329D L 352 350 355 319D 330D LN 318D2 L 324E L 336F L 318F L 320 312E L 326 345C L 330 GC 318 GC 325-A L 329E L 318F 322 LN 319 318B 320D RR 320-A 330 313F L 322 L 333 311F LRR 329D 329E 314F CR 330-A 317B LN 345D L 320N 313F GC 330C LN 320B 320C 320D 314E LCR 315B L 365C L 312 GX 313F LGC 312 GC 321D LCR 375-A 320B S 330-A LN 320B N 330F 320B L 316E L 315F LCR 330C 330D 324D LN 320 L 317 GC 365C

VIBRATORY COMPACTOR

CS-433E CP-433E CS-423E CB-536D

MOBILE HYD POWER UNIT

350MHPU 325D 336D 330D 330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert