Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links106-1629: Track Link
HomeUndercarriageTrack ComponentsTrack Links106-1629: Track Link
106-1629: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Product Images
106-1629: Track Link
106-1629: Track Link
106-1629: Track Link
106-1629: Track Link
106-1629: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 106-1629

Units of Measure

USMetric
Steel Spec: 1E1287
Bore To Rail (in): 2.776
Track Pitch (mm): 190.0
Track Link Crown Height (in): 0
Material: Boron Steel
Track Pitch (in): 7.48
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
Overall Height (mm): 119.0
UC System: HD
Eyebrow Thickness (in): 0
Bushing End Strap Thickness (in): 1.181
Bushing Bore Diameter (mm): 63.1
Overall Height (in): 4.685
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 30
Bolt Hole Diameter (in): 0.846
Wear Sensor: No
Master Bolt Thread: 0.75
Bore To Rail (mm): 70.5
Bolt Hole Diameter (mm): 21.5
Master Link Type: 5 Tooth Master
Bushing Bore Diameter (in): 2.484
View More
Compatible Models for part number 106-1629

TRACK-TYPE TRACTOR

D5R XL D6K2 XL D6K2 D5H D5R LGP D6N LGP D5H XL D4 D5 D6N XL D6M D6K2 LGP D6N D6K D5R2 D6N OEM D6K XL D6K LGP

UNDERCARRIAGE

OEMS

TRACK FELLER BUNCHER

1090 1190 TK711 TK721

RIPPER

D5 5

PIPELAYER

PL61

TRACK LOADER

953C 953K 953

EXCAVATOR

320D FM RR 320D2 FM 320D FM 320D 320C FM

BULLDOZER

5P 5S

TRACK SKIDDER

D5HTSK II 517

View More
Related parts
106-1630: Track Link
106-1630: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Check Price
106-1628: Track Link
106-1628: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Check Price
106-1627: Track Link
106-1627: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Check Price
106-1630
106-1630: Track Link
Check Price
106-1628
106-1628: Track Link
Check Price
106-1627
106-1627: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced