Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings107-3117: 15.54mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings107-3117: 15.54mm Inside Diameter Seal-O-Ring
107-3117: 15.54mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
107-3117: 15.54mm Inside Diameter Seal-O-Ring
107-3117: 15.54mm Inside Diameter Seal-O-Ring
107-3117: 15.54mm Inside Diameter Seal-O-Ring
107-3117: 15.54mm Inside Diameter Seal-O-Ring
107-3117: 15.54mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-3117

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 15.54
Inside Diameter (in): 0.612
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 114
View More
Compatible Models for part number 107-3117

UNDERGROUND ART TRUCK

AD55

UNDERCARRIAGE

OEMS

INTEGRATED TOOLCARRIER

IT14G2 IT14G

MATERIAL HANDLER

MH3295

HYDRAULIC SHOVEL

6020B 6020 6015B

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CB22B CC2.7 GC CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D4K XL D3C III D4C III D6K2 XL D3G D5C III D6K2 LGP D4G D3K XL D5G D6K D6K LGP D4 D4K LGP D10T2 D6K XL D6K2 D5K XL D3K LGP

MINI HYD EXCAVATOR

304 305 CR

ASPHALT PAVER

AP1055 BG-2455C AP655 AP-1000E AP-1000F AP-300D AP300F AP600 AP-1055B AP-1055F AP-1055E AP655F AP300 BG1000E AP655F L AP600F AP1000

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

PIPELAYER

PL83 PL87 PL72 PL61

LOG LOADR FORST MACH

558

EXCAVATOR

325D FM LL 325B L 374F L 390F 325C FM 330B L 330D FM 325D FM 558 365C L MH 330C L 374D L 568 FM 330C FM 330D L 322B L 324D FM LL 324D FM 568 FM LL 374F 365C L 365B II 322C FM 390F L 365B L 365C 365B

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS78B CS-44B CS-56B CS-68B CS54B CP-533D CP-533C CP-533E CS7 CS-44 CB-64 CS-34 CS-433E CS-663E CS-54B CB-54 CS-66B CS-78B CS-531D CS-531C CB-564D CS-79B CP-663E CS-531 CP-433E CS-423E CP12 CS-64B CS-76B CS-533C CS-533D CP74B CS-533E CP-54B CP7 CS-76 CS-74 CS68B CS56B CS-74B CS44B CB-68B CB-434D CP-563E CP-563D CP-563C CS-64 CS79B CP-56B CP-68B CP-44B CP-64 CB-54B CB-66B CS512 GC CP-54 CP-56 CP-573E CP54B CB-534C CP-74B CB-534D CP-44 CP11 GC CB-64B CS-583E CP-34 CS-583C CS-583D CP76B CC4.0 CS74B CB-634C CB-634D CS10 GC CS-573C CS-573D CS-573E CS-683E CS12 CS14 CP-76 CB4.0 CS-563C CS-563D CB4.4 CS-563E CP12 GC CP-74 CP68B CD-54B CP44B CP56B

MOBILE HYD POWER UNIT

365C L 390F

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 CC2.7 MG630 CB-22B

GENERATOR SET

3508B

TRACK LOADER

933C 973 939C 973D 973K 963D 963K 953D

SOIL COMPACTOR

CS12 GC CP44B CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CP5 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS5 CS11 GC

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM312 PM313 PM310 PR-1000 PM820 PM825 PM822 PM620 PR-1000C PM622 PM-201 PM-565B

TELEHANDLER

TH514C TH417C

COMPACT WHEEL LOADER

920K 906H2 907H2 914 910 910G 910K 910M 920 906H 914K 914M 914G 914G2 908M 908H2 906M 918M 907H 907M 908H

WHEEL LOADER

907K 906K 906M 980G II 908K 908M 980H 980G

ARTICULATED TRUCK

D300E D250E

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

PNEUMATIC COMPACTOR

CW-14 CW34 PS-360B PS-360C PF-290B CW-34 PS-200B PS-150C PS-150B

INDUSTRIAL ENGINE

C4.4

TRUCK

797 797F 785C 797B

LOGGER

322C

COMPACTOR

CB-34B XW CD10 CCS7 CCS9 CB-24B CB10 CB13 CB15 CB16 CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced