Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components107-5581: Stem
HomeHydraulicsOther Hydraulic Components107-5581: Stem
107-5581: Stem

Cat® Valve Extension (Fuel Ratio Control)

Brand: Cat

Product Images
107-5581: Stem
107-5581: Stem

Cat® Valve Extension (Fuel Ratio Control)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-5581

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 15.95
Material: Low Alloy Steel
Overall Length (in): 4.72
Overall Length (mm): 120.0
Outside Diameter (in): 0.63
View More
Compatible Models for part number 107-5581

TRUCK ENGINE

3306C

INDUSTRIAL ENGINE

3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced