Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components107-6072: 2mm Thick Cover Plate
HomeCabsOther Cab Components107-6072: 2mm Thick Cover Plate
107-6072: 2mm Thick Cover Plate

Cat® 2mm Thick Steel Cover Plate used in Instrument Panel of Cabin

Brand: Cat

Product Images
107-6072: 2mm Thick Cover Plate
107-6072: 2mm Thick Cover Plate
107-6072: 2mm Thick Cover Plate
107-6072: 2mm Thick Cover Plate
107-6072: 2mm Thick Cover Plate

Cat® 2mm Thick Steel Cover Plate used in Instrument Panel of Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-6072

Units of Measure

USMetric
Length (mm): 350.0
Length (in): 13.8
Material Description: Steel
Width (mm): 135.0
Width (in): 5.3
Thickness (mm): 2.0
Thickness (in): 0.1
Hole Size (mm): 10 (4X)
Hole Size (in): 0.394 (4X)
Weight (kg): 0.737
Weight (lb): 1.6
Material: Steel - Carbon,Carbon Steel
View More
Compatible Models for part number 107-6072

INTEGRATED TOOLCARRIER

IT38G IT14G IT28G IT38G II IT14G2

VIBRATORY COMPACTOR

CP-663E CS-433E CS-663E CP-433E CS-683E CS-423E CP-563E CS-583E CP-563D CP-573E CP-533D CS-531D CS-563D CS-563E CS-573D CP-533E CS-573E CS-583D CS-533D CS-533E

WHEEL LOADER

938G II 924GZ 938G 928G 924G 930G

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced