Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings107-6232: 180.39mm Inner Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings107-6232: 180.39mm Inner Diameter Sleeve Bearing
107-6232: 180.39mm Inner Diameter Sleeve Bearing

Cat® Sleeve Bearing for boom cylinder reduces friction between moving parts, ensuring smooth movement and prolonging the lifespan of the cylinder assembly

Brand: Cat

Product Images
107-6232: 180.39mm Inner Diameter Sleeve Bearing
107-6232: 180.39mm Inner Diameter Sleeve Bearing
107-6232: 180.39mm Inner Diameter Sleeve Bearing
107-6232: 180.39mm Inner Diameter Sleeve Bearing
107-6232: 180.39mm Inner Diameter Sleeve Bearing

Cat® Sleeve Bearing for boom cylinder reduces friction between moving parts, ensuring smooth movement and prolonging the lifespan of the cylinder assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-6232

Units of Measure

USMetric
Material: Steel,Alloy Molybdenum (and alloys of),Oil Fluid,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 180.0
Inside Diameter (in): 7.1
Outside Diameter (mm): 199.0
Outside Diameter (in): 7.84
Overall Length (mm): 100.0
Overall Length (in): 3.94
Approximate Outside Diameter (mm): 199.0
Cross Holes: Yes
Approximate Overall Length (mm): 100.0
External Groove: Yes
Approximate Inside Diameter (mm): 180.0
View More
Compatible Models for part number 107-6232

MINING EXCAVATOR

5230B 5130B 5230 5130

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced