Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings107-6279: 84mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings107-6279: 84mm Inner Diameter O-Ring Seal
107-6279: 84mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
107-6279: 84mm Inner Diameter O-Ring Seal
107-6279: 84mm Inner Diameter O-Ring Seal
107-6279: 84mm Inner Diameter O-Ring Seal
107-6279: 84mm Inner Diameter O-Ring Seal
107-6279: 84mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-6279

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 84.0
Inside Diameter (in): 3.307
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
View More
Compatible Models for part number 107-6279

FORWARDER

574 574B 564

ENGINE - MACHINE

3046

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEEL TRACTOR

633E II 631E

WORK TOOL

TRS26 TRS20 TRS17 TRS12

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-150C PS-150B PS-360B PF-290B PS-360C

WHEEL TRACTOR-SCRAPER

623K LRC 623K 623

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

TRACK LOADER

933C 939C

EXCAVATOR

317B LN 315C 318B N 318B 317B L

BACKHOE LOADER

430D 430E 420D 420E

MOTOR GRADER

160 12M 2 14 140M 120M 160M 2 160M 140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 2 140 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced