Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits107-6988: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
107-6988: Hydraulic Cylinder Seal Kit
107-6988: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Travel Motor Seal Kit, comprising a set of high-quality seals, and O-rings, that effectively prevent hydraulic fluid leakage

Brand: Cat

Product Images
107-6988: Hydraulic Cylinder Seal Kit
107-6988: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Travel Motor Seal Kit, comprising a set of high-quality seals, and O-rings, that effectively prevent hydraulic fluid leakage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

107-6987: RING BACK-UP
107-6987: RING BACK-UPQuantity: 1
095-7386: 175.25mm Inner Diameter Backup Ring
095-7386: 175.25mm Inner Diameter Backup RingQuantity: 1
107-6986: 3.1 x 152.5mm 90A NBR O-Ring
107-6986: 3.1 x 152.5mm 90A NBR O-RingQuantity: 1
095-7383: 3.1 x 174mm 90A NBR O-Ring
095-7383: 3.1 x 174mm 90A NBR O-RingQuantity: 1
095-1700: 3.1 x 34.4mm 90A NBR O-Ring
095-1700: 3.1 x 34.4mm 90A NBR O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
096-4378: 191.25mm Shaft Diameter Backup Ring
096-4378: 191.25mm Shaft Diameter Backup RingQuantity: 1
095-1572: 1.9 x 4.8mm 90A NBR O-Ring
095-1572: 1.9 x 4.8mm 90A NBR O-RingQuantity: 2
095-1575: 1.9 x 7.8mm 90A NBR O-Ring
095-1575: 1.9 x 7.8mm 90A NBR O-RingQuantity: 3
095-1585: 2.4 x 17.8mm 90A NBR O-Ring
095-1585: 2.4 x 17.8mm 90A NBR O-RingQuantity: 1
096-4376: 54.96mm Shaft Diameter Lip Type Seal
096-4376: 54.96mm Shaft Diameter Lip Type SealQuantity: 1
7Y-4217: 20mm ID Continuous Backup Ring
7Y-4217: 20mm ID Continuous Backup RingQuantity: 2
095-1685: 5.7 x 179.3mm 75A NBR O-Ring
095-1685: 5.7 x 179.3mm 75A NBR O-RingQuantity: 1
096-4377: 3.1 x 190mm 90A NBR O-Ring
096-4377: 3.1 x 190mm 90A NBR O-RingQuantity: 2
095-1586: 2.4 x 19.8mm 90A NBR O-Ring
095-1586: 2.4 x 19.8mm 90A NBR O-RingQuantity: 2
096-5919: 5mm Internal Diameter Ring
096-5919: 5mm Internal Diameter RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
Showing 1 to 17 of 17
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert