Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings108-0122: 205.65mm Internal Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings108-0122: 205.65mm Internal Diameter Backup Ring
108-0122: 205.65mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
108-0122: 205.65mm Internal Diameter Backup Ring
108-0122: 205.65mm Internal Diameter Backup Ring
108-0122: 205.65mm Internal Diameter Backup Ring
108-0122: 205.65mm Internal Diameter Backup Ring
108-0122: 205.65mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-0122

Units of Measure

USMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.1
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2.4
Cross Section Height (mm): 4.4
Material: Urethane Rubber
Inside Diameter (mm): 205.6
Inside Diameter (in): 8.1
Cross Section Height (in): 0.17
View More
Compatible Models for part number 108-0122

TRACK-TYPE TRACTOR

D11R D11T

MINING EXCAVATOR

5130B 5130

LOAD HAUL DUMP

R1700G R2900 R1700 II

WHEEL LOADER

988F II 988G 988H 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced