Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals108-0656: 26.96mm Overall Width Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
108-0656: 26.96mm Overall Width Bulk Seal
108-0656: 26.96mm Overall Width Bulk Seal

Cat® 20.28mm Overall Height Rubber Bulk Seal Silicone Lubricant to be Applied to Glass and Sheet Metal Channels

Brand: Cat

Custom Length
Product Images
108-0656: 26.96mm Overall Width Bulk Seal
108-0656: 26.96mm Overall Width Bulk Seal
108-0656: 26.96mm Overall Width Bulk Seal
108-0656: 26.96mm Overall Width Bulk Seal
108-0656: 26.96mm Overall Width Bulk Seal

Cat® 20.28mm Overall Height Rubber Bulk Seal Silicone Lubricant to be Applied to Glass and Sheet Metal Channels

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 108-0656
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 108-0656

Units of Measure

USMetric
Material Description: Glass Seal Rubber Section
Bulk Unit of Measure: CM
Width (mm): 26.96
Height (mm): 20.28
Width (in): 1.06
Height (in): 0.8
View More
Compatible Models for part number 108-0656

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257B3 257D 257B 297D 297C 287C2 247 247B3 287C 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 259B3 289C2 299D2 XHP 289D3 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

WHEELED EXCAVATOR

W330B W345B II M325B

SKID STEER LOADER

242B3 289D3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 228 226 272D3 XE 272D3 272D2 249D3 226D3 246B 246D 246C 236 232 236B3 279D3 232B 232D 272C 272D 248 246 242 262 248B 236B 236D 252 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 262C2

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

322B L 345B II 345B L 330-A L 325-A FM L 325B L 375-A L 325-A 350-A 322 L 330B L 385B 345B 330-A 375-A 345B II MH 322-A L

LANDFILL COMPACTOR

826C

WHEEL LOADER

972H 980H 966H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert