Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits108-1478: 7/8" Drain Valve
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits108-1478: 7/8" Drain Valve
108-1478: 7/8" Drain Valve

Cat® 7/8" Drain Valve with O-Ring Seal

Brand: Cat

Product Images
108-1478: 7/8" Drain Valve
108-1478: 7/8" Drain Valve
108-1478: 7/8" Drain Valve
108-1478: 7/8" Drain Valve
108-1478: 7/8" Drain Valve

Cat® 7/8" Drain Valve with O-Ring Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-1478

Units of Measure

USMetric
Hex Size (mm): 25.0
Length (in): 1.6
Material: Stainless Steel
Thread Size (in): 7/8-14 UNF-2A
Hex Size (in): 1.0
Length (mm): 42.0
View More
Compatible Models for part number 108-1478

GEN SET ENGINE

POWER SYS

GENERATOR

SR4 SR5 SR4B

GENERATOR SET

C6.6 C9.3 C9 C4.4 C7.1 C18 MARINE GS C32 C18

MARINE ENGINE

3176C 3176B C7.1 C4.4 C18 3126B C12 C15 C8.7 C32 C9.3 3406E C18 MARINE C9 C7 C32 MARINE C12.9 3208 3126 C32B 3196 C-12

MARINE AUXILIARY

C32

POWER MODULE

C18

MARINE POWERTRAIN

C12

INDUSTRIAL ENGINE

C-15 3126B C18

ENGINE

C32 MARINE C7.1 MARIN

PETROLEUM ENGINE

3126B C32 C-15

PETROLEUM PACKAGE

C18

POWER PACK

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced