Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-1781

Units of Measure

USMetric
Bolt Length (in): 1.378
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 35.0
Grip Length (mm): 5.25
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M12
Grip Length (in): 0.207
View More
Compatible Models for part number 108-1781

WHEEL TRACTOR-SCRAPER

627 637 627K 637K 657 651

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10 CC2.7 GC

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

308E CR 307D 304SR 308E 308D 301.4C 303 SR 302.2D 302.4D 301.7D 308E2 CR 302.7D 308E SR 304CR 303CR 309 310 303.5CR 302.7CR

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 316F L 345B II 349D L M315F 312E FM538 312F 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L M317F 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 312-A 349E L 330D2 322C 385C FS 324E LN 352F XE VG 330B LN 330D FM 345B 345C 345D 312B L 548 349F L 385C L 320D2 FM 325D L 316F 352F-VG 558 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L FM558 314E CR OTHER 326F 538 349D FM568 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 345B L 324D FM LL 329D LN 314D LCR 317-A 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 320D RR 336D2 GC 313F L 330D2 L 317-A N 326D2 L 314F CR 385B 385C 345D L 336F LNXE 315-A 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 330C 330D 390F L 323F L 336D2 L XE 365B L M325D L MH 365C 365B 336E LN 336E LH 349F LXE 336D2 LXE 323F SA MH3295 340D2 L 313D2 GC 390D 318B N 390F 320D L 336E LNH 320D FM RR 350-A MH3040 390D L 336D LN 319D LN 340F L UHD 349E L VG 330B L 349 GC 320E L 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320D FM 313D2 LGP 317B L 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 349 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 319C 568 FM LL 318F L 320 326 325 323 318C 329E L 318F 318B 345D L VG 330 340D L 335 333 311F LRR 329D 330F L 329E MH3022 317B LN MH3024 323 GX 318D2 317 N 329F L 336D2 XE 335F LCR 330C LN 323 GC 315B L 395 385C L MH 321D LCR 375-A 316E L 315F LCR M320GC 365B II 329D2 L 320D2 L 324D LN 374 329D2 M318 345C MH 326F LN 345 GC M320

SHOVEL

6040

PAVING COMPACTOR

CC2.7

WHEEL TRACTOR

627H

WORK TOOL

TRS26 TRS20 TRS17 TRS12

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

TRACK LOADER

963 953 963D 963K 953K

SOIL COMPACTOR

CS76B CS74B CP74B CS12 GC CP11 CP12 CP16 CS11 CS12 CS13 GC CS14 CS19 CS56B CS68B CS10 GC CS78B CS54B CS11 GC

BACKHOE LOADER

424

WHEEL DOZER

834 834K

LANDFILL COMPACTOR

836 836K

COMPACT WHEEL LOADER

920K 910K 910M 914 910 901 906 930 920 914K 914M 906M 918M 907M

WHEEL LOADER

982XE 972H 972K 988 XE 988GC 986K 980XE 988K 966H 966K 950GC 924K 926M 907K 986 980 982 906K 906M 980GC 988 992 988K XE 926 924 930 938 982 XE 980 XE 966K XE 908 907 906 950 GC 972M XE 966M XE 994F

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

FORWARDER

574B 564

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

740B 735B

UTILITY COMPACTOR

CC2.6 CC2.7 CC2.7 GC

WHEELED EXCAVATOR

M320GC M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M330D M325C MH M313-07 MH3026 W345C MH MH3024 M318D M318C M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M316F M320D2 M322D2 MH M314F

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C7.1 C9.3 C4.4

WHEEL SCRAPER

631G 631E 621G 621F 637K 637E 637G 627G 627F

ASPHALT SCREED

SE60 FM SE47 FM SE60

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

789D 796 AC 794 AC 793D 793F 798 AC 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D6R III D6XE D10 D11 D9 GC D6R II D7R SERIES D6K2 LGP D4G D5G D6R D6T D6K D9 D4 D6 D8 D7 D4K2 LGP D6 XE D5K2 LGP D3K2 LGP D11R D11T D4K2 XL D6T LGP D6GC D3K2 XL D6T LGPPAT D6R XL D6K2 XL D6T XW D6T XL D8GC D8T D8R D10T2 D6R STD D8R II D6T XL PAT D6T XW PAT D6K2 D5K2 XL D7R II D6R LGP

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E SE47 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E BG1055E AP-1055F AP-1055E BG600D AP-255E AP555 BG655D AP455 BG500E AP1000

TRANSMISSION-MILITARY

CX28

PIPELAYER

PL61 583T

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CB10 CS11 GC CS-56B CS-68B CB7 CP-533E CD-44B CS-663E CS-54B CS-66B CS-78B CP-663E CP12 CS-64B CS-76B CS-533E CS-74B CB46B CB-54B CB-66B CS512 GC CB-64B CB-536D CC4.0 CS12 CD-54B CP-54B CB-44B CB-68B CP-56B CP-68B CP54B CP-74B CS10 GC CS-683E

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 350MHPU 352FMHPU 323F OEM 390F 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 349E 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 330C 349D2 345C L

GENERATOR SET

3512 3512B

RECLAIMER MIXER

RM400

ENGINE

C7.1

EJECTOR TRUCK

740B

COLD PLANER

PM820 PM825 PM822 PM620 PM622

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400 RM600

ENGINE - MACHINE

C32 C4.4

SKID STEER LOADER

226D 242D3 216B 232D3 226B3 216B SERIE 226D3 250 236D3 242D 232D 236D 216B3

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 789C 789D 789B 797 795F XQ 793D 793C 793F 797F 797B 795F AC 793F AC MT4400D AC

COMPACTOR

CB8 CB7 CC-24B CC-34B CD10 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced