108-2387: CORE AS RAD
+ / - Hover over image to Zoom
Other Views

    108-2387: CORE AS RAD

    Part Number: 108-2387
    Brand: Cat
    Retrieving Price.....

    Radiator Core

    Description:

    • Cores are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.38
    • Height (mm): 136.65
    • Length (in): 50.38
    • Length (mm): 1,279.65
    • Width (mm): 177.8
    track-type tractor
    D6M D5M

    pipelayer
    561M

    integrated toolcarrier
    IT38G, IT62G

    wheel-type loader
    962G, 950G, 938G

    track-type skidder
    527