Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts108-4877: Slotted / Castle Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts108-4877: Slotted / Castle Nut
108-4877: Slotted / Castle Nut

Slotted Castle Nut

Brand: Cat

Product Images
108-4877: Slotted / Castle Nut
108-4877: Slotted / Castle Nut
108-4877: Slotted / Castle Nut
108-4877: Slotted / Castle Nut
108-4877: Slotted / Castle Nut

Slotted Castle Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 108-4877

Units of Measure

USMetric
Thickness (mm): 27.0
Thickness (in): 1.063
Thread: RH Coarse
Nut Type: Hex
Thread Size (in - TPI) (in): M24-3
Hand of Thread: RH
Material: Stainless Steel
Thread Size (in): 0
Thread Size (mm): M24
Material Description: heat and corrosion resistant, austenitic chromiumnickel stainless steel
Notes: Thickness of Nut-Slot: 5.65
Hole Thread Pitch: 3.0
Thread Size (dia x pitch) (mm): M24x3
Drive (mm): 36.0
Drive (in): 1.417
View More
Compatible Models for part number 108-4877

GEN SET ENGINE

3512B 3516B

GENERATOR SET

3516B 3512B

MARINE AUXILIARY

3512B 3516B

MARINE ENGINE

3516 3512 3508B 3516B 3516C 3512B

ENGINE

3512PETROL 3516PETROLEUM

PETROLEUM ENGINE

3516B

ACCESS PLATFORM

THP24S II

VIBRATORY COMPACTOR

CB-14B

TELEHANDLER

TH560B TH580B TH360B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced