Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components109-3657: 54.00mm Long Straight Adapter
Home
HydraulicsOther Hydraulic Components
109-3657: 54.00mm Long Straight Adapter
109-3657: 54.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
109-3657: 54.00mm Long Straight Adapter
109-3657: 54.00mm Long Straight Adapter
109-3657: 54.00mm Long Straight Adapter
109-3657: 54.00mm Long Straight Adapter
109-3657: 54.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
8C-0562: 43.69mm Inside Diameter Seal-O-Ring
8C-0562: 43.69mm Inside Diameter Seal-O-Ring

O-ring

Check Price
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
228-7094: 1.78 x 30.01mm 90A FKM O-Ring

Cat® O-Ring Seal for rear axle lines prevents fluid leakage and ensures efficient operation

Check Price
238-5086: 3 x 43.69mm 90A FKM O-Ring
238-5086: 3 x 43.69mm 90A FKM O-Ring

O-ring

Check Price
6K-6307: 3 x 43.69mm 90A NBR O-Ring
6K-6307: 3 x 43.69mm 90A NBR O-Ring

CAT® O-Ring Seal for hydraulic control valve provides a reliable and leak-free connection

Check Price
6V-8400
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
Check Price
8C-0562
8C-0562: 43.69mm Inside Diameter Seal-O-Ring
Check Price
228-7094
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
Check Price
238-5086
238-5086: 3 x 43.69mm 90A FKM O-Ring
Check Price
6K-6307
6K-6307: 3 x 43.69mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert