109-6547: Tube Assembly
+ / - Hover over image to Zoom
Other Views

    109-6547: Tube Assembly

    Part Number: 109-6547
    Brand: Cat
    Retrieving Price.....

    Steel Tube Assembly

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Tube Assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat® Tube Assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality.

    Engineered with a specific application in mind, every Cat® Tube Assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat® Machine.

    Attributes:
    • Fluid Carrying
    • Designed to withstand application specific working pressure
    • OEM direct replacement

    Recommended Application:
    Cat® Tube Assemblies are designed only for a specific application. Consult your owner’s manual or contact your local Cat® Dealer for more information.

    UNITS:
    • US
    • Metric
    • Height (mm): 127
    • Length (mm): 779.78
    • Material Description: Steel
    • Outside Diameter (mm): 41.28
    • Width (mm): 254
    adt
    740B, 735B, 740, 735 OEM 740 GC 735, 735C

    petr
    CX35-C18I C15, CX38-P800 C18, CX31-C15I CX38-P892 CX31-C18I CX35-P800 TH35-E81 TH35-C15T TH48-E80 CX31-P600 TH35-C15I

    ieng
    C-15, C15, C-16, C18, 3456, 3406E

    epg2
    SR4

    wts
    637D, 651B, 657E, 657G, 631D, 633D, 657B

    emp
    MD6290

    teng
    C15, 3406B, 3406E, 3406C, C-15, C-16

    epg
    C18, 3456