Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges109-9212: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges109-9212: Bucket Cutting Edge
109-9212: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Product Images
109-9212: Bucket Cutting Edge
109-9212: Bucket Cutting Edge
109-9212: Bucket Cutting Edge
109-9212: Bucket Cutting Edge
109-9212: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-9212

Units of Measure

USMetric
Position: Rh/lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 35.0
Height (in): 15.98
Width (mm): 406.0
Height (mm): 406.0
End 2 Hole Spacing (in): 19.094
End 1 Hole Spacing (mm): 485.0
Attachment Method: Bolt-on
End Shape 2: Straight
Machine: Loader
End Shape 1: Straight
Width (in): 15.984
End 2 Hole Offset (in): 9.449
Length (in): 57.09
End 2 Hole Spacing (mm): 485.0
Hole Quantity: 3
Edge Length (in): 57.087
Edge Shape: Continuous
End 1 Hole Spacing (in): 19.094
End 1 Hole Offset (in): 9.449
Edge Length (mm): 1,450.0
Hole Spacing (in): 19.094
End 1 Hole Offset (mm): 240.0
Hole Spacing (mm): 485.0
End 2 Hole Offset (mm): 240.0
Length (mm): 1,450.0
View More
Compatible Models for part number 109-9212

BUCKET

BUCKET

WHEEL LOADER

972M XE 980 XE 980 982 980G II 966M XE 980XE 966H 980GC 962H 966K 966 950H 966M 972H 950K 972K 980H 986K 962K 980G 950M 972M 962M 972 980L 982 XE 980K 982M 972XE 980M 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced