Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket End Bits1U-0761: Bucket Cutting Edge End Bit
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket End Bits1U-0761: Bucket Cutting Edge End Bit
1U-0761: Bucket Cutting Edge End Bit

Cat® 40 mm Bolt-On Bucket End Bit - RH/LH

Brand: Cat

Product Images
1U-0761: Bucket Cutting Edge End Bit
1U-0761: Bucket Cutting Edge End Bit
1U-0761: Bucket Cutting Edge End Bit
1U-0761: Bucket Cutting Edge End Bit
1U-0761: Bucket Cutting Edge End Bit

Cat® 40 mm Bolt-On Bucket End Bit - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1U-0761

Units of Measure

USMetric
Position: Rh/lh
Length (in): 21.89
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.575
Depth (mm): 556.0
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 40.0
Depth (in): 21.89
Height (in): 1.57
Width (mm): 265.0
Height (mm): 40.0
Hole Spacing (in): 3.071
Attachment Method: Bolt-on
Hole Spacing (mm): 78.0
Length (mm): 556.0
Machine: Loader
Width (in): 10.433
View More
Compatible Models for part number 1U-0761

BUCKET

BUCKET

TRACK LOADER

973C 973D

EXCAVATOR

345B II

WHEEL LOADER

972G II 972M XE 993K 982XE 980G II 966M XE 980XE 988B 988G 988H 988F 988K 972G 980C 966 980F 972H 972K 980H 980G 972M 972 972L 980K 992K 972XE 980M 966 GC 988F II 972 XE 986 966XE 966K XE 980 982 988GC 966H 966G 962H 966K 986H 950H 966M 950K 986K 962K 966G II 950M 962M 982 XE 982M 993 992 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced