Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers109-9329: M20 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers109-9329: M20 ID Steel Flat Washer
109-9329: M20 ID Steel Flat Washer

Cat® 8mm Thick Steel Washer for 3/4" Bolt used in Engine Mount

Brand: Cat

Product Images
109-9329: M20 ID Steel Flat Washer
109-9329: M20 ID Steel Flat Washer
109-9329: M20 ID Steel Flat Washer
109-9329: M20 ID Steel Flat Washer
109-9329: M20 ID Steel Flat Washer

Cat® 8mm Thick Steel Washer for 3/4" Bolt used in Engine Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-9329

Units of Measure

USMetric
Washer Type: Flat
Fits Bolt Sizes (in): 3/4
Outside Diameter (mm): 120.0
Inside Diameter (mm): 21.5
Fits Bolt Sizes (mm): M20
Thickness (mm): 8.0
Material: Steel,Carbon Steel,Structural Steel,Alloy Zinc
Outer Diameter (in): 4.724
Outer Diameter (mm): 120.0
Thickness (in): 0.315
Coating: Mechanical Zinc
Inside Diameter (in): 0.846
Outside Diameter (in): 4.724
View More
Compatible Models for part number 109-9329

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

GENERATOR SET

3512B

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568

WHEELED EXCAVATOR

M325C MH M315 M315GC MH3040 M325B

HEX BASED SPL SOLUTION

320E 330F OEM

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

336E LN 320C L 336E LH 325D FM LL 325B L FM538 320D LN 324D 336E 324E 336F 320D3 GC 333 GC 320D2 320D3 322B LN 326D L FM548 335F 323F 336F XE 323D 320D L 330D2 336E LNH 320D FM RR 325C L MH3040 322B 322C 340MHPU 325C FM 323D LN 340F L UHD 324E LN 321C 321B 326 GC 349 GC 336 MHPU 320E L 548 320D2 GC 325D FM 325B LN 320D2 FM 325D L 320D GC 326D2 323D2 L 558 320GX 320D LRR 326F L 336F L XE 568 FM 323E LN 320B LU 326GC FM558 320D FM 320B LL 326F 320 GX 538 325B 330F LN FM568 324D L 350 OEM 330GC 336E L 320 GC 325C 325D 336E H 320E RR 340 340F 322B L 324D FM LL 336 GC 345 328D LCR 329D LN 329D L 324D FM 340F L LRE 336F LN XE 320E LRR 350 M325D MH 320C FM 319C 324E L 336F L 568 FM LL 320 326 324 330 GC 325 323 318C 329E L 323D SA 320D RR 323D3 323D S 330 323D L 330D2 L 335 336 333 323D2 329D 330F L 329E 326D2 L 323 GX 336F LNXE 329F L 335F LCR 320B 320C 320D 320E 323 GC 323GC 323E L 325D MH 336F LN 329E LN 321D LCR 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L M320GC 329D2 L 322C FM 320D2 L 324D LN 329D2 323F L M325D L MH 326F LN 320B U 345 GC

MATERIAL HANDLER

MH3250 M325D MH MH3032 MH3040 MH3050 M325D L MH

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 323D LN 330 MHPU 350MHPU 325D L 325C 325D 336F 336E C7.1 330D2 336E HVG 330F 324D LN 330FMHPU 323D L

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced