Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

10R-2962: Reman Basic Turbocharger
HomeCat Reman ProductsAir SystemsTurbochargers10R-2962: Reman Basic Turbocharger
Home10R-2962: Reman Basic Turbocharger

10R-2962: Reman Basic Turbocharger

Cat® Reman Turbocharger for Trucks Engines

Brand:

Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images

10R-2962: Reman Basic Turbocharger

10R-2962: Reman Basic Turbocharger

Cat® Reman Turbocharger for Trucks Engines

Brand:

Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Compare Alternate Parts

Length (in)

Height (in)

Description

10R-2962

This part:

17.6

18.7

Cat® Reman Turbocharger for Trucks Engines

261-6857

This part:

17.2

15.7

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Related parts

1S-4295: 1.92mm Thick Turbocharger Gasket

Turbocharger Mounting Gasket

2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Cat® 0.375" Hexagonal Head Stainless Steel Bolt

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced