Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1S-4295: 1.92mm Thick Turbocharger Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger Gasket

Turbocharger Mounting Gasket

Brand: Cat

Product Images
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger Gasket

Turbocharger Mounting Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1S-4295

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 12.7
Length (in): 9.0
Material: Stainless Steel,Fiber Gasket,Mixed: Metal-Nonmetal Gasket Gasket
Overall Width (mm): 92.0
Overall Length (mm): 135.0
Height (in): 0.5
Length (mm): 228.6
View More
Compatible Models for part number 1S-4295

GENERATOR

WEG SR4B SR500 XQP500 SR4 SR5

TRUCK ENGINE

3408B 1673B 1673C 3406E 3406C 3406B C13 C16 C15 3306C 3306B C-12 C-18 C-15 C-16 1673 1674 1676 1693 3408 3406 3306

WHEEL SKIDDER

528 545

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

330 L 345B II 375-A L E300B 385C FS 345B 345C 385C L 330-A L EL300 330 LN M325C 365C L MH 374D L 350-A L 350 L 345B L 330-A L 345C L 385B 385C 235C 235D 365C L 345B II MH 245D 330B 245B 365B L 365C 365B E300 350-A 330B L 235 330-A 385C L MH 375-A 330-A LN 245 365B II EL300B 345C MH

WHEEL TRACTOR

633E II 651B 651E 615C II 631D 631E 631G 615 611 627 621 623B 623G 623E 623F 621B 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627E 627F 637G 637D 637E

HYDRAULIC CONTROL

48 143 183B 141 140

TRACK LOADER

973 973C 951B 977H 977K 955H 955K 955L 983B

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

815 825H 825G 825C 815B 815F 825G II

WHEEL DOZER

854K 844H 844 834G 834H 834B 814B 824H 824G 824C 814F 814 824G II

LANDFILL COMPACTOR

836 826G II 836H 836G 816 826C 826G 826H 816B 816F

PETROLEUM GEN SET

G3306B C27 C15 C32

WHEEL LOADER

972G 988B 988G 988H 988F 966D 966C 966F 966E 966H 966G 924G 990 II 988F II 980 990 980G II 950 980F II 966F II 990H 972G II 993K 980B 992D 980C 992C 980F 980H 980G 992K 970F 966G II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D250E D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D300E D300D D300B D400E 740B D400D D400 725 D40D 740 735B 730 735

WHEELED EXCAVATOR

W330B W345C MH W345B II

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C32 C18 C7.1 3456 3304 3306 3412 3406 C-12 C-15 C-10 C-16 D398 D399 D379 3406E 3406C D398B 3408E 3408B 3408C 3306B C32B D333C 3196 3412E 3412C D353C D353E D353D C11 C13 C15 D330C D379B

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

651E 621E 657G 621F 621B 657E 657B 623F 623E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 637 657

TRACTOR

772B 776C 768C

GAS ENGINE

G3306 G343 G3306B G353D

BULLDOZER

824S 834U 834S 825 9SU 8SU 7SU 8S 8U 9U 7A 7S 7U 8A

PUMPER

HT400 SBF214 CPT372 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55 AD30 AD45 AD40

POWER MODULE

C32 PM3456 PM3412 XQG135

LOAD HAUL DUMP

R1600G R1700G R2900G R1300 R2900 R1300G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773

WINCH

57H 58 59N 59L 58L

MOTOR GRADER

140G 16H 16G 140 14G 14E 12G 24M 120 12F 12E 16H NA

HYDRAULIC SHOVEL

6018

TRACK-TYPE TRACTOR

D6D SR D6H II D11 D8 GC D9 GC D6E SR D6C D6D D6R D6E D6H D6G SR D5 D10N D10R D10T D11T D6H XL D6H XR D8GC D7G2 D7F D7G D7H D8T D8R D8K D8L D8N D8H D9R D8R II D9L D9N D9H

MARINE ENGINE

3304 3306 D353E D353C D353D D379A D379B D399 D330A D330B D330C D398A D398B D334 D336 3512C 3306B D333A D333B D333C 3304B

PIPELAYER

587T 587R 561C 583T 583R 572F 572G 583K 571G 571F 589 594H

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C 385C 5080 5090B

PETROLEUM PACKAGE

CX35-P800 CX31-C15I

MOBILE HYD POWER UNIT

385C 365C L

RIPPER SCARIFIER

16G

GENERATOR SET

3412C G3306 D500GC C15 GENSET 3412 C32 GEN SET C18 C15 C15 I6 3456 C27 C32 D450GC C15 GEN SE 3306B 3406C 3406E G3306B

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

EJECTOR TRUCK

740B D400E II 740 730

COLD PLANER

PM620 PM622 PR-450 PM-565B PR-450C PM-465 PM-200 PM-201 PM-565

ROAD RECLAIMER

RR-250B RM600 RR-250 RM-350B

ENGINE - MACHINE

C-12 3408 C27 3306

CHALLENGER

65 MT765 MT755 MT865 MT745 MT735 MT855 65C 65B 65D MT845 MT835 85E 85D 95E 70C MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C D398B 3304B 3306B POWER SYS C15 GEN SE 3456 3306 3304 D379B 3412 3412C C-12 D399 3406 3408

RIPPER

7 9 8 8D

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775E 775D 777C 777B 777D 777F 775G OEM 769D 769C 69D 773E 773D 773F 773G OEM 773B 772 770 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced