Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors10R-3147: Cat® Reman Fuel Injector
HomeEngineFuel SystemFuel Injectors10R-3147: Cat® Reman Fuel Injector
10R-3147: Cat® Reman Fuel Injector

Cat® Reman Fuel Injector mount to Engine Cylinder Head

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-3147: Cat® Reman Fuel Injector
10R-3147: Cat® Reman Fuel Injector
10R-3147: Cat® Reman Fuel Injector
10R-3147: Cat® Reman Fuel Injector
10R-3147: Cat® Reman Fuel Injector

Cat® Reman Fuel Injector mount to Engine Cylinder Head

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 10R-3147

Units of Measure

USMetric
Width (mm): 139.7
Height (mm): 76.2
Length (in): 14.8
Height (in): 3.0
Length (mm): 375.9
View More
Compatible Models for part number 10R-3147

ARTICULATED TRUCK

730 725

RECLAIMER MIXER

RM-300

INDUSTRIAL ENGINE

C11

LOAD HAUL DUMP

R1700G R1600G R1600H

EJECTOR TRUCK

730

MOTOR GRADER

14M

WHEEL LOADER

966H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced