Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components248-5513: Engine Water Temperature Regulator
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature Regulator

Shop Cat® part 248-5513 water temperature regulator used in engines.

Brand: Cat

Product Images
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature Regulator

Shop Cat® part 248-5513 water temperature regulator used in engines.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 248-5513

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 91.4
Length (in): 2.8
Material: Stainless Steel,Nitrile / NBR / HNBR / XNBR Rubber
Height (in): 3.6
Length (mm): 71.1
View More
Compatible Models for part number 248-5513

GENERATOR

SR4B SR500 XQP550 SR4 SR5 SR4BHV

TRUCK ENGINE

C9 3176 C13

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6310 MD6200 MD6250

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 336D 375-A L 374F L 349E L 3101 385C FS 352F XE VG 330D FM 345C 345D 349F L 385C L 352F-VG 365C L MH 336D L 374D L 330C FM 349D 349E 349F 352F 374F 345C L 385B 385C 345D L 365C L 330C 330D 390F L 365C 349F LXE MH3295 390D 390F 390D L 336D LN 349E L VG 349D2 330C L 330D L 352 UHD 349 330D MH 349D2 L 352 355 330D LN 345D L VG 330C LN 395 385C L MH 375-A 374 330C MH 345C MH

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621K OEM 621 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 639D 627B 627G 627H 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973C 973D

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

PETROLEUM ENGINE

3516 3512 C15 C18 C27 3508C 3508B C9 2016 C32 3412E 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX38-P892

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

3512C C27 C15 C32

WHEEL LOADER

982XE 972H 988 XE 988GC 986H 986K 980XE 988B 988G 988H 988F 988K 966H 990 II 988F II 986 980 982 980GC 988 994 990 993 992 980G II 988K XE 982 XE 980F II 980 XE 980K HLG 990K 990H 993K 992D 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994D 994K 982M

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

730C2 D35HP D350E D350E II D400E II 730 EJECTOR D400E 740C 740B D400D 740 GC 730C 745C D400 725 D40D 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M330D W345C MH

ENGINE - INDUSTRIAL

3512B 3406B 3406C 3516B LD700E

INDUSTRIAL ENGINE

C32 C27 C18 3412 3406 3512 3516 3508B 3508 3516B 3516C 3406B 3406C 3408E 3408B 3408C C9 3512B 3512C 3412E 3412C C-9 C11 C13 C15

WHEEL SCRAPER

631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637E 637G 637D 627G 627F 627E 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

GAS ENGINE

G3512B G3512J G3612 G3616 G3608 G3508B G3412 G3408B G3408 G3406 G3516B G3512 G3516 G3508

TRACTOR

772B 784C 784B 776D 776C

PUMPER

HT400 SPF343 SCT673 SPF743 SPF343C SPS342 SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AD22 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 PP3516 C32 3516C XQC1600 OEM POWER PM3508 PM3516 PM3512 PM3412 TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1700 R2900 R2900 XE

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 777G 773GC 3508B 772 770 775 773

MATERIAL HANDLER

MH3260 MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

24 16 14 18 140M 140M 2 160M 2 18M3 16M 160 16G 14L 150 14M 16GC 12H 24H 24M 14M3 160M 16H NA 16M3 14M-3

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6040 FS

TRACK-TYPE TRACTOR

D6R III D11 D8 GC D6R II D7R SERIES D6R D6T D9 D8 D10N D10R D10T D11N D11R D11T D7R XR D7R LGP D6R XL D8GC D7R D8T D8R D8L D10T2 D8N D6R STD D9T D9R D8R II D9L D9N D7R II D6R LGP

MARINE ENGINE

C30 C32 C32 MARINE 3412 3408 3516 3512 3508 C18 C15 3508C 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C C280-16 C280-12 C32B 3512B 3412C 3412E 3412D C280-6 C280-8

MARINE AUXILIARY

C32 3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

572R II 587T 587R 578 PL83 PL87 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 3508 CX31-C18I CX35-C18I CX31-C13I C18

MOBILE HYD POWER UNIT

330D L 385C 365C L 352FMHPU 390F 349D L 385C L 340D2 L 336D L 349E L HVG 349E 336D 345D 345C 330D 330C 349D2 345C L

GENERATOR SET

DE1400 DE500 C13 XQ375 DE630 G3516 G3512 C18 GENSET G3508 3508 3412C C13 XQ350 XQ1140 G3412 3412 C32 GEN SET 3516 C18 C15 3512 C32 GENSET DE1500 C18 GEN SET C18 GEN SE XQ425 D1250 DE1000S 3516C GEN D1000 3508C 3508B SR5 C27 C32 DE1250S D800 XQP1100 DE1250 G3520C G3520E 3512C 3512B 3408C 3406C 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

C15 C18 G3412 C9 INDUSTRIAL 3512E 3508PETROL C13B 3516E G3406 G3408 G3412C 3512PETROL C32 INDUSTRIAL 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B C32 C27 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PR-450C PM-465 PM-200 PM-201 PM-565

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

3408 C27 C4.4

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 65C 65D MT845 MT835 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B DE1100 3512B POWER SYS G3516B 3508B 3412 3412C 3508 C280-16 3616 DE800S 3408 3512 3516

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 772G OEM 775E 775D 789C 777C 777B 789B 777D 777G 777F 775G OEM 770G OEM 769D 769C 785 770G 772G 69D 773E 773D 773G 773F 773G OEM 785C 773B 785B 772 770 777 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced