Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads10R-8846: Reman Basic Cylinder Head
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads10R-8846: Reman Basic Cylinder Head
10R-8846: Reman Basic Cylinder Head

Cat® Reman Upgrade to New Cylinder Head for Heavy Engines

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-8846: Reman Basic Cylinder Head
10R-8846: Reman Basic Cylinder Head

Cat® Reman Upgrade to New Cylinder Head for Heavy Engines

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 10R-8846

Units of Measure

USMetric
Width (mm): 293.37
Height (mm): 256.54
Length (in): 16.55
Length (mm): 420.37
Height (in): 10.1
View More
Compatible Models for part number 10R-8846

TRACK-TYPE TRACTOR

D11R D11N

GEN SET ENGINE

3512 3508B 3516 3516B 3508

MARINE AUXILIARY

3512 3516B

MARINE ENGINE

3508 3516 3512

MINING EXCAVATOR

5230 5130

INDUSTRIAL ENGINE

3512

TRUCK

793B 785 777C 789B 785B

LOCOMOTIVE ENGINE

3516 3512

TRACTOR

776C

WHEEL LOADER

994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced