Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for left-hand side lower front auxiliary drive adapter

Brand: Cat

Product Images
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for left-hand side lower front auxiliary drive adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-0840

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 12.29
Inside Diameter (in): 0.484
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 206
View More
Compatible Models for part number 5P-0840

GENERATOR

SR4B XQP500 XQP550 SR4 SR5 SR4BHV

TRUCK ENGINE

3406E C16 C15 C18 C-18 C-15 C-16

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 623K 621K 627K 637K 657 651

GEN SET-MILITARY

3608

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6200 MD6540C MD6380

EXCAVATOR

374F L 349E L 3101 385C FS 352F XE VG 349F L 385C L 352F-VG 365C L MH 374D L 349E 349F 352F 374F 385B 385C 365C L 390F L 365C 349F LXE MH3295 390D 390F 390D L 349E L VG 352 UHD 349 352 355 395 385C L MH 374

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 633D 657G 621G 621H 627G 627H 627E 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 973 943 953

SOIL COMPACTOR

825 825H 825K 825C 825G II

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH48-E80 TH53-E60

PETROLEUM ENGINE

C-15 3516 3512 C15 C18 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854G 834 834G 834H 834K 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

3512B 3512C C15 C18

WHEEL LOADER

982XE 988 XE 966 XE 988GC 986H 986K 980XE 988G 988H 988K 972 XE 986 966XE 980 982 980GC 988 995 994 980G II 988K XE 982 XE 980 XE 980K HLG 972M XE 966M XE 980H 980G 992G 980L 980K 972XE 980M 994F 994D 994K 994H 982M

ARTICULATED TRUCK

725C 730C2 D350E II D400E II 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

ENGINE - INDUSTRIAL

CG170-16 3512B C15 3516B LD700E 3561B

INDUSTRIAL ENGINE

C18 3456 3412 3512 3516 3508B C-15 C-16 3508 3516B 3516C 3406E 3512E 3512B 3512C G3520H C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

631G 657G 657E 657B 637K 637G 627F 657

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

TRACTOR

784C 784B 776D 776C 776B

BULLDOZER

11SU 11U

PUMPER

SPF343 SPF743 SPF343C SPS343 SPT343

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

POWER MODULE

XQ2280 XQC1200 PP3516 C18 3516B 3516C XQC1600 OEM POWER PM3508 PM3456 PM3516 PM3512 TR43-C18L PMG3516

LOAD HAUL DUMP

R3000H R2900G R1700 R2900 R2900 XE

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 773GC 3508B 772 770 793D 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

MH3260 MH3295

MOTOR GRADER

16 14 18 18M3 24M 14M3 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6018 6015 6015 FS 6060

TRACK-TYPE TRACTOR

D11 D9 D8 D10R D10T D11N D11R D11T D8T D8R D8N D9T D8R II

MARINE ENGINE

3208 C30 C32 3412 3516 3512 C18 MARINE 3508 3616 C18 3612 C15 3508C 3508B 3406E 3516B 3516C 3516E 3512C 3512E 3512B 3412C 3412E 3412D

MARINE AUXILIARY

3512 3508 3608 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587T PL83 PL87 PL72 583T

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

385C 5090B

MOBILE HYD POWER UNIT

385C 365C L 352FMHPU 390F 385C L 349E L HVG 349E TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C18I CX35-C18I CX31-C15I C18

GENERATOR SET

DE500 G3520 C13 XQ375 DE630 G3516 G3512 C18 GENSET G3508 3508 3412C C13 XQ350 XQ1140 D500GC DG400 DE605GC C15 GENSET DG500 DE715GC 3516 C18 C15 3512 C15 I6 C18 MARINE GS 3456 DG450 DE660GC C18 GEN SET C18 GEN SE XQ425 DE600SGC D550GC C9 GEN SET 3516C GEN G3516B G3516C G3516E D600 GC G3516H 3508C G3516K 3508B DG350 SR5 C9 D450GC 3516B GEN C15 GEN SE DE500SGC C18 I6 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3406C 3406E G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

MARINE TRANSMISSION

C8.7

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18 3512E 3508PETROL C13B 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3520 G3520J G3520H 3512PETROL 3516PETROLEUM

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 MT845 MT835 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

ENGINE - MACHINE

3516C C4.4

GEN SET ENGINE

3406E 3608 3606 3516B G3520B 3512B POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3456 3412 3412C 3508 3616 3512 3516

TRANSMISSION

TR16-C7.1

ROTARY/TRACK DRILLS

MD6290

RIPPER

963 953 943 11

TRUCK

793F XQ 794 AC 793F CMD 772G OEM 793F OEM 789C 789D 777C 777B 789B 777D 770G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 785G 797F 785C 785D 797B 785B 795F AC 793F AC MT4400D AC 772 770 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced