Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCat Reman ProductsEngine ComponentsOil Pumps10R-8897: Cat® Reman Injector Hydraulic Pump
Home
Cat Reman ProductsEngine ComponentsOil Pumps
10R-8897: Cat® Reman Injector Hydraulic Pump
10R-8897: Cat® Reman Injector Hydraulic Pump

Cat® Reman Injector Hydraulic Pump (Basic)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-8897: Cat® Reman Injector Hydraulic Pump
10R-8897: Cat® Reman Injector Hydraulic Pump

Cat® Reman Injector Hydraulic Pump (Basic)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-8897
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 10R-8897

Units of Measure

USMetric
Width (mm): 306.07
Height (mm): 226.06
Length (in): 12.05
Height (in): 8.9
Length (mm): 306.07
View More
Compatible Models for part number 10R-8897

TRACK-TYPE TRACTOR

D6R II

ENGINE - MACHINE

C-9

CHALLENGER

MTC765 MTC745 MTC755 MTC735 MT755 MT765 MT735 MT745

INDUSTRIAL ENGINE

C-9

TRACK LOADER

973C

EXCAVATOR

330C L 330C LN 330C

MOBILE HYD POWER UNIT

330C

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
10R-8897
This part:
10R-8897: Cat® Reman Injector Hydraulic Pump

12.05

8.9

Cat® Reman Injector Hydraulic Pump (Basic)

319-0675
This part:
319-0675: 23.50 LPM Flow Rate Hydraulic Unit Injector Pump

12.05

8.9

Hydraulic Unit Injector Pump

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert