Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings228-7089: 1.78 x 9.27mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 11/16-16" ORFS Connector End

Brand: Cat

Product Images
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 11/16-16" ORFS Connector End

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 228-7089

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 9.27
Inside Diameter (in): 0.365
Material: FKM - Fluoroelastomer,FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Fitting Size (in): 11/16 – 16
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
O-Ring Type: O-ring Face Seal (ORFS)
Dash Size: 012
View More
Compatible Models for part number 228-7089

INTEGRATED TOOLCARRIER

IT38H IT14G IT62H IT14G2 IT62G II IT38G II

POWER PACK

PR118 PR123 PR121 C18

WASTE HANDLING GRAPPLE

G324

GRAPPLE-WASTE HANDLING

G320B

MINI HYD EXCAVATOR

306E2 307.5 303.5E 303ECR 305.5E2 306E 305.5E 303E CR 308 309 306 310 303.5E2

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

2290 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

HARVESTER HEAD

SAT318TSC

EXCAVATOR

349D L M315F 324D 324E M317F 320D2 336D2 L 323F 374F L M318F 322C 385C FS 324E LN 345C 548 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 385C 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 349F LXE 325D FM LL 390D 390F 336E LNH 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 336D2 568 FM 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 352 350 318F L 320 321 326 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 330C LN 323 GC 395 325D MH 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 320MHPU 316F L 312E FM538 312F 336D 336E 336F 333 GC 314D CR 326D L FM548 335F 336F XE 349E L 330D2 325C L 3101 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 326F L 336D L 312D2 L FM558 FM568 324D L 313F 330GC 320E RR 312D2 352F 324D FM LL 320E LRR 323F LN 336F L 374F 318 GC 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330C 330D 390F L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 340MHPU 325C FM 340F L UHD 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 330D LN 568 FM LL 318F 340D L 311F LRR 330F L MH3022 MH3024 329F L 336D2 XE 335F LCR 312 GX 312 GC 385C L MH 316E L 315F LCR M320GC 329D2 L 322C FM M312 M315

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

285XE 279D3 299D3 275 285 255 265 249D3 275XE 289D3 239D3 299D3 XE 259D3

ROTARY MIXER

RM800 RM500B

MULTI PROCESSOR

MP324 MP318

WORK TOOL

GRAPPLE BUCKET RC20 RC30 GB120 TRS6 TRS8 TRS4

COMBINE HARVESTER

460

PETROLEUM TRANSMISSION

CX31-P600-C18I CX31-P600

PETROLEUM ENGINE

C9 C7 3412E C175-16 C-15 C15 C13 C18 C11 2016 C32 3516C 3516B 3512E 3512C 3512B

SOIL COMPACTOR

825 CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 825K 825C 815F II CP11 CP12 CP13 CP14 CP16 CS13 GC CS44B CS68B CS66B CS11 GC

BACKHOE LOADER

420F2 430E 430F 450F 420XE 427F2 416F2 415 416 426 428 424 420 434F 432F 434 430 432 444 440 450 416F 434F2 432F2 430F2 428F2 422F 444F 420E 420F 444F2 426 F2 422F2 428F

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

982XE 988 XE 966 XE 962H 962L 986K 962K 962M 980XE 988B 988G 988H 988F 988K 966D 966F 966E 966H 966L 966K 966M 950GC 924K 926M 962 966 972 966 GC 988F II 907K 972 XE 986 980 982 950G II 906K 988 995 992 988K XE 908K 926 924 930 938 950 982 XE 980 XE 980K HLG 908 907 906 950 GC 972M XE 938G II 992D 992C 992K 972XE 994K 972H 972K 972M 972L 988GC 950G 950H 950K 950M 950L 930K 930M 962G II 938H 938K 990 II 938M 966XE 980GC 966F II 962M Z 950M Z 966K XE 966M XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 740C 740B 745C

WHEELED EXCAVATOR

M320F M317D2 M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M320D2

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C CW-16 CW-14 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

CG170-16 C15 MX35 3406B 3516B

INDUSTRIAL ENGINE

C6.6 3126B 3054C C-15 C-16 C7 C9 G3520H C3.6 3412E C32 C27 C18 C7.1 C9.3 C175-16 3516C 3406C 3512E C9.3B C2.8 C4.4 C-9 C11 C13 C15

WHEEL SCRAPER

627G 631G 657G 657E 637K 637E 637G 637D

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3612 G3608 G3606 G3516J G3516C G3516B G3520B G3520J G3508J G3508B G3512 G3516 G3508

TRACTOR

784C 772B

DEMOLITION GRAPPLE

G317 GC G324 G332

BLADE

GB124

PUMPER

SPP101 SPF743 SPF343C

TRANSMISSION-ONHIGHWAY

CX31

POWER MODULE

OEM POWER TR43-C18L C18 TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24H 24M 160K 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120M 120K 120 GC 140M 140K 140G 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 12K 14M3 120 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

C4.4 C32 MARINE C9 C7 C18 MARINE C18 C12 3516C 3516E 3512C 3512E C280-16 C32B 3126B C7.1 C30 C32 C9.3 C175-16 3412E

HAMMER

H115GC H180 GC S H140GC S H130GC S H130GC H115GC S H110 GC S H180GC H160 GC S H110GC S H120GC S H110GC H120GC H160GC H140GC

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX31-C9I CX31-C15I TH31-C9P CX31-C13I CX31-P600- C18 CX31-C18I CX35-C18I

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C175-16 C32 MARINE C175-20 3512E 3512B 3512C G3608 G3516J G3516H 3516C 3516E 3126E C15 C18 C7.1 MARIN C9 INDUSTRIAL C13B G3520 G3520J G3520H C3.6 C7.1 C9.3

LOCOMOTIVE ENGINE

3512E 3512C C175-16 C175-20 C32 C27

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PC406 PC408 PM312 PM313 PM310 PC412 PC310XD PM-200 PM-201 PC305 PC306 PC310 PC306 XD PM-102 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

C13GENSET POWER SYS G3520 G3516C C15 GEN SE C280-16

TRANSMISSION

TR35 CX31 HT CX31-P300 CX31

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5075 MD6290 MD5075C

SKID STEER LOADER

289D3 270XE 279D3 249D3 250 260 270 265

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 573 2670C 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

GENERATOR

SR4B XQ330 XQP500 XQP550 SR4 SR5 LC51XX LC31XX

TRUCK ENGINE

C-18 C-15 C-16 3126B 3126E 3116 3126 C7 C9 C-9 C11 C13 C16 C15 C18

GRAPPLE-DEM/SORT

G315 GC G325B G320B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

BUCKET

BUCKET

TRACK SKIDDER

527

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

TOWED SCRAPER

TS180 TS220

WATER FORDING TRACTOR

D7R II

PULVERIZER

P324 P318

WHEEL TRACTOR

623B 623G 623H 623E 621B 621E 621G 621H 627G 627H 627E 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 639D 637G 637D 637E 637K

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 953C 953K BS3E 963 973 953 963C 963K

WHEEL DOZER

854K 834G 834H 834B 834K 814K 834 844 854 824C 824K 814F II 814 824

LANDFILL COMPACTOR

836 826 816F II 816 826C 826K 816K 836H 836G 836K

MULCHING HEAD

HM825 MD-250

COMPACT WHEEL LOADER

902C 914 910 903 902 901 902C2 930 938 920 926 903D 903C 904B 908M 906M 907M 910M 914G2 903C2 914K 914M 914G 918M

TELEHANDLER

TH337C TH336C TL943 TH407C TH406C TH514C TH1055 TL943D TL943C TH1255 TH255C TH0642 TH0842 TH306D TH414C TH417C

ASPHALT SCREED

AS2252C AS4251C AS2302C AS2251 SE50 VT AS2301 SE47 VT

LOGGER

322C

UNDERGROUND ART TRUCK

AD45 AD22 AD55B

WHEEL SAW

SW360 SW345 SW380 SW480 SW460

QUICK COUPLER

QUICK COUPLER

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1700G OTHER R1700 R1700 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

ROTARY CUTTER

RC10 RC15 RC20 RC50

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6R II D5R2 D5N D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D8GC D7R D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6R III D6XE D4K XL D9 GC D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D7R LGP D6T LGPPAT D10T2 D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D BG-260C AP600 AP500F AP655F AP-755 BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 BG600D AP355F AP455 AP500 AP-800D AP-800C AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-300D BG1055E AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP555 AP300 BG655D BG500E AP1000

MARINE AUXILIARY

3516C 3512C

PIPELAYER

587T 561N PL83 PL87 PL72 PL61 583T 572R II

BROOM

BU121 BU115 BU118

MINING EXCAVATOR

5110B

VIBRATORY COMPACTOR

CB10 CS-44B CS-68B CB7 CP-533D CP-533C CD-44B CS-66B CP-663E CS-64B CP-64 CB-66B CP-56 CP-44 CP11 GC CB-64B CP-34 CB-536D CS12 CP-76 CP-74 CS54B CB-44B CB-68B CB-334E XW CP-68B CP-44B CS-583E CS-583C CS-583D CB-34 XW CB-34 CS10 GC CS-563C CS-563D CS-563E CP44B CS-56 CS11 GC CS-56B CS-44 CS-34 CS-663E CS-54B CS-78B CS-531D CS-531C CS-79B CP12 CS-76B CS-533C CS-533D CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CB46B CS-64 CB-54B CS512 GC CP12 GC CD-54B CS7 CC-34 CB-334E CB-335E CP-54B CP7 CS44B CP-56B CP-573E CP54B CP-74B CS-573C CS-573D CS-573E CS-683E

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 330D2 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D C7.1 336E HVG 324D LN 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D 330C 323D L

POWER PACKAGE

C7

GENERATOR SET

XQP115 G3520 G3516 G3512 3508 XQP150 XQ1140 DE88GC D500GC C7.1 GEN C13GENSET DE605GC DG500 XQ230 D400GC XQP60 DE660GC D300GC C18 GEN SE XQ425 C6.6 XQ125CM DE600SGC D550GC D600 GC G3516H G3516K 3508B C9 C4.4 D450GC C4.4XQ100 C2.2 C4.4XQ80 D350GC XQP300 C18 I6 XQP310 DE450SGC D250GC C4.4DE88E0 C4.4DE88E3 G3512H G3512K XQP100 C13 XQ375 C18 GENSET C4.4DE110E C13 XQ350 XQ60 G3412 DG400 DE450GC C15 GENSET DE715GC C18 C15 DE110GC C13 C15 I6 DE550GC C18 MARINE GS DG450 C9.3 DE400SGC C9 GEN SET C7.1 C175-16GENSET DG350 C27 DE350SGC XQ330 C32 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3520C G3520E G3520H G3520K 3512B DE500GC XQP200 3406C C4.4DE65E3 3516C C4.4DE110E2 3516E

FORK

FORK-NURSE

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

MULCHER

HM4815

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C9 C32 C4.4 C-9 3176C

CHALLENGER

MT765 MT755 MT745 MT735 75D 75E 95E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835 85E 85D MTC855 MTC865 MTC835 MTC845

TRUCK

773G LRC 793F XQ 775G 793F OEM 775E 775D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 797B 773B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

SNOW BLOWER

SR321 SR318 SR121 SR115 SR118 SR421 SR418

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced