10R-9787: INJ GP FUEL
+ / - Hover over image to Zoom
Other Views

    10R-9787: INJ GP FUEL

    Part Number: 10R-9787
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (mm): 76.2
    • Length (mm): 374.65
    • Width (mm): 139.7
    meng
    3406E

    epg2
    SR4

    teng
    C-18

    epg
    3456