Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals110-1010: 1.6mm Thick Fuel Tank Screen Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals110-1010: 1.6mm Thick Fuel Tank Screen Gasket
110-1010: 1.6mm Thick Fuel Tank Screen Gasket

Cat® Fuel Tank Screen Gasket seals the connection between the access plate and the tank, preventing contaminants from entering

Brand: Cat

Product Images
110-1010: 1.6mm Thick Fuel Tank Screen Gasket
110-1010: 1.6mm Thick Fuel Tank Screen Gasket
110-1010: 1.6mm Thick Fuel Tank Screen Gasket
110-1010: 1.6mm Thick Fuel Tank Screen Gasket
110-1010: 1.6mm Thick Fuel Tank Screen Gasket

Cat® Fuel Tank Screen Gasket seals the connection between the access plate and the tank, preventing contaminants from entering

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-1010

Units of Measure

USMetric
Hole Size (in): 0.41 (8X)
Hole Size (mm): 10.5 (8X)
Inside Diameter (in): 4.33
Inside Diameter (mm): 110.0
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket
Outside Diameter (in): 6.34
Outside Diameter (mm): 161.0
Style: Flat
Thickness (in): 0.06
Thickness (mm): 1.6
Type: Round Standard
View More
Compatible Models for part number 110-1010

TRACK-TYPE TRACTOR

D3K XL D4C III D3K2 XL D4K LGP D4K2 LGP D4G D4K2 XL D3G D5K XL D3K2 LGP D5K LGP D5G D5C III D3K LGP D4K XL D5K2 LGP D5K2 XL D3C III

TRACK LOADER

933C 939 933 939C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced