Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersHydraulic & Transmission Filters1G-8878: Hydraulic/Transmission Oil Filter
HomeFilters & FluidsFiltersHydraulic & Transmission Filters1G-8878: Hydraulic/Transmission Oil Filter
1G-8878: Hydraulic/Transmission Oil Filter

Protect your machine with Cat® parts hydraulic transmission oil filter. The advanced efficiency 1G-8878 drive train filter provides protection from contamination which assists in the overall performance of your Cat® machine.

Brand: Cat

Product Images
1G-8878: Hydraulic/Transmission Oil Filter
1G-8878: Hydraulic/Transmission Oil Filter
1G-8878: Hydraulic/Transmission Oil Filter
1G-8878: Hydraulic/Transmission Oil Filter

Protect your machine with Cat® parts hydraulic transmission oil filter. The advanced efficiency 1G-8878 drive train filter provides protection from contamination which assists in the overall performance of your Cat® machine.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1G-8878
Efficiency Rating: Advanced Efficiency
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 1G-8878

INTEGRATED TOOLCARRIER

IT62G IT62H IT14G2 IT24F IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 515 545

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

301.5

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

325B L 345C 320B L 330B L 345C MH

MULTI TERRAIN LOADER

287C2 277B 277C 277C2 267B 257B3 257B 247B 267 257 287 277 297C 247 247B3 287C 287B

PAVING COMPACTOR

MG630 C13 MARINE

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C 259B3

WHEEL TRACTOR

623H

ROTARY MIXER

RM500B RM800

TRACK LOADER

933C 939C 973D 963D 953D

PETROLEUM ENGINE

C175-16 3512E

SOIL COMPACTOR

CP44B CP7 CP5 CP12 GC CP13 GC CS5 CS12 GC CP11 CP13 CS10 CS11 CS12 CS13 CS13 GC CS44B CS10 GC CS11 GC

BACKHOE LOADER

446B 446

WHEEL DOZER

854G 854K 844H 834G 834H 834B 854

LANDFILL COMPACTOR

836H 836G

COMPACT WHEEL LOADER

910G 910F 910E 910K 914G2 906H2 907H2 902 908 906 906H 914K 914G 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

972G 950G 962H 962G 950H 988G 988H 966G 930G 930H 924F 924H 924G 962G II 928F 938G 938F 938H 918F 928H 928G 988F II 907K 950G II 928HZ 906K 906M 994 908K 908M 924GZ 924HZ 990H 972G II 938G II 992G 992K 994F 994D 966G II

TELEHANDLER

RT80 TH330B TH560B TH220B RT100 TH355B TH350B TH580B TH340B TH460B TH360B

FORWARDER

574B 554 564 574 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725 740 730 735 OEM 735

WHEELED EXCAVATOR

W345C MH

PNEUMATIC COMPACTOR

PS-200B PS-300B CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34 PF-300B PS-150C PS-150B

INDUSTRIAL ENGINE

C4.4

QUARRY TRUCK

775D 773E 771D

GAS ENGINE

G3612 G3616 G3608

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD63 AD30 AD45

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700G R2900G R1600 R2900 R1300G II

OFF HIGHWAY TRUCK

796 AC 794 AC 773 798 AC 798

MOTOR GRADER

14 120M 120M 2 140M 143H 12M 2 140M 2 163H NA 160M 2 16M 160 14L 150 14M 140 12M 24M 160M

TRACK-TYPE TRACTOR

D5K LGP D6R III D5R LGP D4K XL D6R II 30/30 D3C III D3G D4G D3K XL D5N D5G D6R LS D6N XL D6R D6T D6N D6K D6 D5 D4K LGP D6N LGP D10N D10R D6T LGP D6T LGPPAT D4C III D6T XW D6T XL D5C III D5R XL D6K LGP D7G D8T D6K XL D6T XL PAT D6T XW PAT DEUCE D5K XL D3K LGP

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 BG-260D AP600 AP555F AP500F AP655F BG1000E AP655F L AP600F AP-655C BG-2455D AP-1000E AP-1000D AP-1000F BG1055E AP-1055F AP-1055D AP-1055E BG-2255C AP555 AP455 AP1000

PIPELAYER

587T 587R PL61 583T

VIBRATORY COMPACTOR

CB10 CS-56 CS-431C CS11 GC CS-573 CS-54 CS-44B CB7 CP-533D CP-533C CS-583 CP-533E CS-323C CS-44 CD-44B CS-34 CS-433E CS-663E CS-433C CS-531D CS-563 CS-531C CS-533 CP-663E CS-531 CP-433C CP-433E CS-423E CP-323C CS-533C CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CP-563C CB46B CS-64 CB-545 CP-64 CB-544 CB-54B CB-66B CS512 GC CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CP11 GC CB-64B CB-535B CB-634 CP-34 CB-634C CB-634D CP-76 CP12 GC CP-74 CD-54B CS7 CB-64 CB-54 CB-224C CB-564D CP-563 CD-54 CB-214C CP7 CB-44B CS44B CB-68B CB-434B CB-434D CB-434C CP-44B CP-573E CS-583E CS-583C CS-583D CP-533 CS10 GC CS-573C CS-573D CS-573E CS-683E CS-563C CS-563D CS-563E CP44B

GENERATOR SET

C175-20 C175-16

RECLAIMER MIXER

RM800 RM500B

EJECTOR TRUCK

740 730

COLD PLANER

PM-565B PM-465 PM-201 PM-565

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

C32

CHALLENGER

55 35 45 MTC735 MTC745 MTC755 MTC765

SKID STEER LOADER

242B3 226B 216B 252B3 262C2 226B3 236 232 236B3 272C 248 246 242 262 252 262B 262C 252B 268B 216 256C 242B 228 226 246B 246C 232B 248B 236B 216B3

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C

TRUCK

794 AC 775E 769D 69D 773E 773D

COMPACTOR

CB8 CB7 CD10 CCS7 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced