Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines110-5960: Stainless Steel Exhaust Tube
HomeEngineExhaust SystemExhaust AirLines110-5960: Stainless Steel Exhaust Tube
110-5960: Stainless Steel Exhaust Tube

Air Lines Tube

Brand: Cat

Product Images
110-5960: Stainless Steel Exhaust Tube
110-5960: Stainless Steel Exhaust Tube
110-5960: Stainless Steel Exhaust Tube
110-5960: Stainless Steel Exhaust Tube
110-5960: Stainless Steel Exhaust Tube

Air Lines Tube

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-5960

Units of Measure

USMetric
Width (mm): 469.9
Height (mm): 185.42
Length (in): 22.5
Material: Alloy Mixed: Metal,Stainless Steel
Height (in): 7.3
Length (mm): 571.5
View More
Compatible Models for part number 110-5960

UNDERGROUND ART TRUCK

AE40 II AD45 AE40 AD40

WHEEL TRACTOR

631D 633D 639D 637D

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

TRACTOR

768C

WHEEL DOZER

834B

COLD PLANER

PM-565 PM-565B

BULLDOZER

834U 834S

LANDFILL COMPACTOR

836

WHEEL LOADER

988B 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced