Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings110-7752: 56.52mm Internal Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings110-7752: 56.52mm Internal Diameter O-Ring Seal
110-7752: 56.52mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Expansion Tank and Oil Cooler Lines

Brand: Cat

Product Images
110-7752: 56.52mm Internal Diameter O-Ring Seal
110-7752: 56.52mm Internal Diameter O-Ring Seal
110-7752: 56.52mm Internal Diameter O-Ring Seal
110-7752: 56.52mm Internal Diameter O-Ring Seal
110-7752: 56.52mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Expansion Tank and Oil Cooler Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-7752

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 56.52
Inside Diameter (in): 2.225
Material: HNBR (78),HNBR - Hydrogenated Nitrile,HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 331
View More
Compatible Models for part number 110-7752

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3408B 3408C 3408 3412C 3412

GENERATOR SET

3408C 3412C G3412

TRUCK ENGINE

3408B 3408

MARINE ENGINE

3412 3408B 3408C 3408 3412C 3412E 3412D

INDUSTRIAL ENGINE

3412 3412E 3412C 3408E 3408B 3408C

ENGINE

G3408 G3408C G3412C G3412

GAS ENGINE

G3412 G3408C G3408B G3408

COLD PLANER

PR-450 PR-450C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced