Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits111-0859: Bolt-Flange Head
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits111-0859: Bolt-Flange Head
111-0859: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Product Images
111-0859: Bolt-Flange Head
111-0859: Bolt-Flange Head
111-0859: Bolt-Flange Head
111-0859: Bolt-Flange Head
111-0859: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 111-0859

Units of Measure

USMetric
Bolt Length (in): 1.378
Bolt Length (mm): 35.0
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.148
Grip Length (mm): 3.75
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.51
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M10
Locking Feature: None
Hex Size (mm): 13.0
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 111-0859

PUMPER

SPF343C

GENERATOR

LC20XX LC51XX LC30XX LC31XX

POWER MODULE

XQ35

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

MATERIAL HANDLER

MH3022 MH3024 MH3032

MOTOR GRADER

120 GC 120M 2 12M 3 140M 3 140 GC 160M 3 12M 3 AWD 160 150 160M 3 AWD 140 120 140M 3 AWD

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D6K2 LGP D5R2 D6N OEM D3K XL D6N XL D6N D6K D4 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D6K LGP D6K XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C 559

MINI HYD EXCAVATOR

307-A

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP-800D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP-300 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-300D AP-650B BG1055E AP-1055F AP-1055E BG600D BG-225C AP555 BG-230D BG655D BG500E AP1000

MARINE ENGINE

C4.4 3056 3034 C7.1 C8.7 3054B C12.9

PIPELAYER

PL61

PACKAGE

3.4B IOPU

EXCAVATOR

316F L M315F 312E 312F M317F 333 GC 320D2 323F M318F 330D2 307 320D2 GC 320D2 FM 316F 320GX 315C 323F OEM 312D2 L 314E CR 320 GX 313F 325F 312D2 323F LN 318D2 L 312E L 330 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 313F GC 320D 323GC 314E LCR 316 GC 323F SA 312F GC 313D2 GC 320D L 326 GC 320D GC 326D2 323D2 L 320F L 313D2-GC 313D2 326GC 313D2 LGP 312D2 GC 318E L 336 GC 325F LCR 318F L 320 326 323 318F 330 333 311F LRR 323 GX 318D2 313F LGC 316E L 315F LCR M320GC 329D2 L M312 329D2 M315

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS-431C CS11 GC CS-54 CS-44B CS-56B CS-68B CB7 CB1.8 CB1.7 CP-533E CS-323C CS-44 CD-44B CS-433E CS-433C CS-54B CS-66B CS-78B CS-79B CP-433C CP-433E CS-423E CP12 CS-64B CS-76B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CB46B CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CB-534C CP-44 CP11 GC CB-64B CB-535B CB-536D CS12 CS14 CP-76 CP12 GC CP-74 CD-54B CS78B CS54B CS7 CB-64 CB-54 CP-54B CS68B CS56B CB-44B CS44B CB-68B CB-434D CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CB-14 CP68B CP44B CP56B

MOBILE HYD POWER UNIT

323F OEM 330D2 330 MHPU

MULTI TERRAIN LOADER

257B 247B 247B3

PAVING COMPACTOR

MG630 C13 MARINE

GENERATOR SET

XQP115 DE55GC DE200E0 C13 XQ375 DE200GC XQ35 DE33GC C4.4 GEN S C4.4DE110E 3508 XQP150 C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN C6.6DE150E C3.3DE50E0 C3.3DE50E2 XQ230 DE110GC XQP60 XQP30 XQ425 C6.6 XQ125CM C7.1 C7.1DE150E0 C9 C4.4 C7.1DE200E 3054 C3.3 GEN S DE165GC C4.4XQ100 C7.1 GEN S C2.2 C4.4XQ80 C3.4 C3.3 3512B C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 C3.3DE33E3 C3.3DE33E0 DE150GC XQP100 C4.4DE110E2

ENGINE

C7.1 MARIN C2.2 C1.1 C4.4 C3.6 C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP5 CP74B CS5 CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 427F2 414E 416F2 416 428F2 424D 426 428 424 420 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

TELEHANDLER

TH357D TL943D TL943C TH3510D TL642D TH408D TH407C TH514D TH417C

WHEEL LOADER

950K 962L 962K 950M 950L 962M 966F 930H 930K 930M 950GC 814K 924H 924K 938H 938K 938M 926M 962 928H 928HZ 926 924 930 938 950 966F II 962M Z 950M Z 924HZ 950 GC

COMPACT WHEEL LOADER

920K 910K 910M 914G2 914 906 930 938 920 926 914K 914M 914G 918M

GEN SET ENGINE

C3.4B POWER SYS 3054

ENGINE - MACHINE

3054C C32 C3.4B C4.4 C6.6

TRANSMISSION

TR16-C7.1

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M322D MH M314 M315 M320 M318 M316 M317 M320F M317D2 M315D2 MH3026 MH3024 M318D M318F M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M315C M315D M316F M316D M320D2 M313C M313D M322D2 MH M314F

SKID STEER LOADER

226B 216B 226B3 242B 232B 216B3

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

PS-200B PS-300B PS-300C CW-16 CW-14 CW34 PS-360C CW12 CW-34 PF-300C PF-300B PS-150C PS-150B

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 3024C 3054E C3.4B 3054B 3054C 3056E C1.5 C1.1 C2.8 C2.2 C3.6 3.4B C3.3 C4.4 3054 3056 3034

WHEEL FELLER BUNCHER

573C 573D 563C 563D 2570C 2570D 2670C 2670D

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced